(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Super Strong Caster with Urethane Wheels for H Series Ultra Heavy Loads

Super Strong Caster with Urethane Wheels for H Series Ultra Heavy Loads
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      11,518₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

PDF

Japanese Only

CAD Data unavailable
My Components
My Components
Similar ProductsSimilar Products
Product DetailProduct Detail

Product Description

The hardware swivel part uses a 6 mm thick steel plate and is heat treated to prevent wear and deformation caused by heavy loads or shock. A grease inlet is provided on the swivel hardware, receiver, and axle.

Super Strong Caster with Urethane Wheels for H Series Ultra Heavy Loads
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      11,518₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

PDF

Japanese Only

Similar ProductsSimilar Products
Product DetailProduct Detail
Part Number
H14FU-150
H14FU-200
H14FU-250
H34FU-150
H34FU-200
H34FU-250
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipCaster Type Mounting Height H
(mm)
Allowable Load
(daN)
Wheel Dia. D
(Ø)
Eccentricity E
(mm)

₹ 15,139.04

1 Piece(s) 6 Day(s) or more Plate Type Universal190588.615257

₹ 19,468.58

1 Piece(s) 6 Day(s) or more Plate Type Universal257637.720357

₹ 23,153.80

1 Piece(s) 6 Day(s) or more Plate Type Universal292686.725457

₹ 11,518.15

1 Piece(s) 6 Day(s) or more Plate Type Fixed190588.6152-

₹ 16,014.87

1 Piece(s) 6 Day(s) or more Plate Type Fixed257637.7203-

₹ 19,456.22

1 Piece(s) 6 Day(s) or more Plate Type Fixed292686.7254-
Part Number
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipCaster Type Mounting Height H
(mm)
Allowable Load
(daN)
Wheel Dia. D
(Ø)
Eccentricity E
(mm)

Loading...

  1. 1

Basic Information

Load Range(daN) 485.01~750.00 Stopper (Detail) No Wheel Material Urethane
Wheel Characteristics Abrasion Resistance / Oil Resistance / Cold Resistance Mounting Hole Type Slotted Holes Mounting Hole Pitch Longitudinal direction(mm) 125(133)
Mounting Hole Pitch Transverse Direction(mm) 62(85) Mounting Seat A(mm) 160 Mounting Seat B(mm) 114
Wheel Width W(mm) 64 Application Streamlining of Logistics, Hand Truck Load Category Ultra Heavy Load
  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list