(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Press Caster KB Type, Medium Load, Fixed Wheel (with Brake), with Bearings (Part Number)

Press Caster KB Type, Medium Load, Fixed Wheel (with Brake), with Bearings
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      2,114₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]
· A fixed wheel that includes a brake.
· When OHJB and OHJS are used together, the fixing strength of the cart will become stronger since all four wheels will be locked.
· The locking/releasing of the brake can be performed easily with a single action of the stepping lever.
· The cart can be fixed when stopping on a slope or where there are vibrations.

Part Number
OHUKB-130
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipMounting Height H
(mm)
Load Range
(daN)
Allowable Load
(daN)
Wheel Material Wheel Characteristics Mounting Hole Pitch Longitudinal direction
(mm)
Mounting Hole Pitch Transverse Direction
(mm)
Mounting Seat A
(mm)
Mounting Seat B
(mm)
Wheel Dia. D
(Ø)
Wheel Width W
(mm)

₹ 4,548.51

1 Piece(s) 8 Day(s) or more 177220.01~320.00245.3UrethaneAbrasion Resistance / Oil Resistance93(103)52(58)1379313035

Loading...

  1. 1
 

Basic Information

Caster Type Plate Type Fixed Stopper (Detail) With Rotation Stopper Mounting Hole Type Slotted Holes
Load Category Medium Load

Please check the type/dimensions/specifications of the part OHUKB-130 in the Press Caster KB Type, Medium Load, Fixed Wheel (with Brake), with Bearings series.

Product variants

Part Number
OHKB-130
OHKB-150
OHKB-200
OHUKB-100
OHUKB-150
OHUKB-200
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipMounting Height H
(mm)
Load Range
(daN)
Allowable Load
(daN)
Wheel Material Wheel Characteristics Mounting Hole Pitch Longitudinal direction
(mm)
Mounting Hole Pitch Transverse Direction
(mm)
Mounting Seat A
(mm)
Mounting Seat B
(mm)
Wheel Dia. D
(Ø)
Wheel Width W
(mm)

₹ 3,074.65

1 Piece(s) 5 Day(s) or more 177140.01~220.00176.6Rubber-93(103)52(58)1379313038

₹ 3,426.78

1 Piece(s) 5 Day(s) or more 198140.01~220.00196.2Rubber-94(102)53(57)1379315045

₹ 4,953.51

1 Piece(s) 8 Day(s) or more 250220.01~320.00245.3Rubber-103(113)54(64)15510220045

₹ 3,194.09

1 Piece(s) 5 Day(s) or more 144140.01~220.00176.6UrethaneAbrasion Resistance / Oil Resistance75(80)40(45)1158010032

₹ 5,275.85

1 Piece(s) 5 Day(s) or more 198220.01~320.00294.3UrethaneAbrasion Resistance / Oil Resistance94(102)53(57)1379315038

₹ 7,316.24

1 Piece(s) 8 Day(s) or more 250320.01~485.00392.4UrethaneAbrasion Resistance / Oil Resistance103(113)54(64)15510220042