(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
[Features]
· A fixed wheel that includes a brake.
· When OHJB and OHJS are used together, the fixing strength of the cart will become stronger since all four wheels will be locked.
· The locking/releasing of the brake can be performed easily with a single action of the stepping lever.
· The cart can be fixed when stopping on a slope or where there are vibrations.
Part Number |
---|
OHKB-100 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Mounting Height H (mm) | Load Range (daN) | Allowable Load (daN) | Wheel Material | Wheel Characteristics | Mounting Hole Pitch Longitudinal direction (mm) | Mounting Hole Pitch Transverse Direction (mm) | Mounting Seat A (mm) | Mounting Seat B (mm) | Wheel Dia. D (Ø) | Wheel Width W (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 2,114.36 | 1 Piece(s) | 5 Day(s) or more | 144 | 80.01~140.00 | 98.1 | Rubber | - | 75(80) | 40(45) | 115 | 80 | 100 | 35 |
Loading...
Caster Type | Plate Type Fixed | Stopper (Detail) | With Rotation Stopper | Mounting Hole Type | Slotted Holes |
---|---|---|---|---|---|
Load Category | Medium Load |
Please check the type/dimensions/specifications of the part OHKB-100 in the Press Caster KB Type, Medium Load, Fixed Wheel (with Brake), with Bearings series.
Part Number |
---|
OHKB-130 |
OHKB-150 |
OHKB-200 |
OHUKB-100 |
OHUKB-130 |
OHUKB-150 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | Mounting Height H (mm) | Load Range (daN) | Allowable Load (daN) | Wheel Material | Wheel Characteristics | Mounting Hole Pitch Longitudinal direction (mm) | Mounting Hole Pitch Transverse Direction (mm) | Mounting Seat A (mm) | Mounting Seat B (mm) | Wheel Dia. D (Ø) | Wheel Width W (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 3,074.65 | 1 Piece(s) | 5 Day(s) or more | 177 | 140.01~220.00 | 176.6 | Rubber | - | 93(103) | 52(58) | 137 | 93 | 130 | 38 | ||
₹ 3,426.78 | 1 Piece(s) | 5 Day(s) or more | 198 | 140.01~220.00 | 196.2 | Rubber | - | 94(102) | 53(57) | 137 | 93 | 150 | 45 | ||
₹ 4,953.51 | 1 Piece(s) | 8 Day(s) or more | 250 | 220.01~320.00 | 245.3 | Rubber | - | 103(113) | 54(64) | 155 | 102 | 200 | 45 | ||
₹ 3,194.09 | 1 Piece(s) | 5 Day(s) or more | 144 | 140.01~220.00 | 176.6 | Urethane | Abrasion Resistance / Oil Resistance | 75(80) | 40(45) | 115 | 80 | 100 | 32 | ||
₹ 4,548.51 | 1 Piece(s) | 8 Day(s) or more | 177 | 220.01~320.00 | 245.3 | Urethane | Abrasion Resistance / Oil Resistance | 93(103) | 52(58) | 137 | 93 | 130 | 35 | ||
₹ 5,275.85 | 1 Piece(s) | 5 Day(s) or more | 198 | 220.01~320.00 | 294.3 | Urethane | Abrasion Resistance / Oil Resistance | 94(102) | 53(57) | 137 | 93 | 150 | 38 |