(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:30 25/8/2024 to 0:00 (IST) 26/8/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Pressed Caster JB Type Swivel Axle with Bearings (Brakes) for Medium Loads (Part Number)

Pressed Caster JB Type Swivel Axle with Bearings (Brakes) for Medium Loads
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      1,883₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

A caster with double stopper mechanism that locks the rotation of the wheel and swiveling simultaneously.

Part Number
OHUJB-100
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipMounting Height H
(mm)
Load Range
(daN)
Allowable Load
(daN)
Wheel Material Wheel Characteristics Mounting Hole Type Mounting Hole Pitch Longitudinal direction
(mm)
Mounting Hole Pitch Transverse Direction
(mm)
Mounting Seat A
(mm)
Mounting Seat B
(mm)
Wheel Dia. D
(Ø)
Wheel Width W
(mm)
Eccentricity E
(mm)

₹ 3,630.27

1 Piece(s) 5 Day(s) or more 144140.01~220.00176.6UrethaneAbrasion Resistance / Oil ResistanceSlotted Holes68(73)68(73)95951003235

Loading...

  1. 1
 

Basic Information

Caster Type Plate Type Universal Stopper (Detail) With Double Stopper (Rotation + Turning) Load Category Medium Load

Please check the type/dimensions/specifications of the part OHUJB-100 in the Pressed Caster JB Type Swivel Axle with Bearings (Brakes) for Medium Loads series.

Product variants

Part Number
OHJB-150
OHJB-200
OHJB-75
OHUJB-130
OHUJB-150
OHUJB-200
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipMounting Height H
(mm)
Load Range
(daN)
Allowable Load
(daN)
Wheel Material Wheel Characteristics Mounting Hole Type Mounting Hole Pitch Longitudinal direction
(mm)
Mounting Hole Pitch Transverse Direction
(mm)
Mounting Seat A
(mm)
Mounting Seat B
(mm)
Wheel Dia. D
(Ø)
Wheel Width W
(mm)
Eccentricity E
(mm)

₹ 3,979.02

1 Piece(s) 5 Day(s) or more 198140.01~220.00196.2Rubber-Slotted Holes87(93)87(93)1201201504545

₹ 5,514.47

1 Piece(s) 5 Day(s) or more 250220.01~320.00245.3Rubber-Slotted Holes106(112)106(112)1401402004558

₹ 1,882.78

1 Piece(s) 5 Day(s) or more 10135.01~80.0078.5Rubber-Slotted Holes60(66)60(66)8282753227

₹ 5,115.13

1 Piece(s) 9 Day(s) or more 177220.01~320.00245.3UrethaneAbrasion Resistance / Oil ResistanceSlotted Holes76.5(83)76.5(83)1081081303540

₹ 5,826.91

1 Piece(s) 5 Day(s) or more 198220.01~320.00294.3UrethaneAbrasion Resistance / Oil ResistanceSlotted Holes87(93)87(93)1201201503845

₹ 7,945.53

1 Piece(s) 5 Day(s) or more 250320.01~485.00392.4UrethaneAbrasion Resistance / Oil ResistanceSlotted Holes106(112)106(112)1401402004258
X
whatsapp-qr whatsapp-icon