(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
[Features]
·As an industrial caster, it is ideal for transporting medium to heavy loads, and is the most commonly used tough caster.
·The hollow structure of the revolving part increases the support area, reduces wear and damage caused by looseness and looseness, and withstands strong impacts, allowing smooth operation for a long period of time.
Part Number |
---|
OHJ-250 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Mounting Height H (mm) | Load Range (daN) | Allowable Load (daN) | Wheel Material | Wheel Characteristics | Mounting Hole Type | Mounting Hole Pitch Longitudinal direction (mm) | Mounting Hole Pitch Transverse Direction (mm) | Mounting Seat A (mm) | Mounting Seat B (mm) | Wheel Dia. D (Ø) | Wheel Width W (mm) | Eccentricity E (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 9,011.65 | 1 Piece(s) | 5 Day(s) or more | 305 | 320.01~485.00 | 323.7 | Rubber | - | Round hole | 125 | 125 | 160 | 160 | 250 | 50 | 71 |
Loading...
Caster Type | Plate Type Universal | Stopper (Detail) | No | Load Category | Medium Load |
---|
Please check the type/dimensions/specifications of the part OHJ-250 in the Pressed Caster J Type Swivel Axle with Bearings for Medium Loads series.
Part Number |
---|
OHJ-130 |
OHJ-150 |
OHJ-180 |
OHJ-75 |
OHUJ-100 |
OHUJ-130 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | Mounting Height H (mm) | Load Range (daN) | Allowable Load (daN) | Wheel Material | Wheel Characteristics | Mounting Hole Type | Mounting Hole Pitch Longitudinal direction (mm) | Mounting Hole Pitch Transverse Direction (mm) | Mounting Seat A (mm) | Mounting Seat B (mm) | Wheel Dia. D (Ø) | Wheel Width W (mm) | Eccentricity E (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 2,806.29 | 1 Piece(s) | 5 Day(s) or more | 177 | 140.01~220.00 | 176.6 | Rubber | - | Slotted Holes | 76.5(83) | 76.5(83) | 108 | 108 | 130 | 38 | 40 | ||
₹ 3,156.93 | 1 Piece(s) | 5 Day(s) or more | 198 | 140.01~220.00 | 196.2 | Rubber | - | Slotted Holes | 87(93) | 87(93) | 120 | 120 | 150 | 45 | 45 | ||
₹ 4,540.51 | 1 Piece(s) | 5 Day(s) or more | 240 | 220.01~320.00 | 225.6 | Rubber | - | Slotted Holes | 106(112) | 106(112) | 140 | 140 | 180 | 45 | 58 | ||
₹ 1,163.35 | 1 Piece(s) | 5 Day(s) or more | 101 | 35.01~80.00 | 78.5 | Rubber | - | Slotted Holes | 60(66) | 60(66) | 82 | 82 | 75 | 32 | 27 | ||
₹ 2,691.00 | 1 Piece(s) | 5 Day(s) or more | 144 | 140.01~220.00 | 176.6 | Urethane | Abrasion Resistance / Oil Resistance | Slotted Holes | 68(73) | 68(73) | 95 | 95 | 100 | 32 | 35 | ||
₹ 3,969.24 | 1 Piece(s) | 5 Day(s) or more | 177 | 220.01~320.00 | 245.3 | Urethane | Abrasion Resistance / Oil Resistance | Slotted Holes | 76.5(83) | 76.5(83) | 108 | 108 | 130 | 35 | 40 |