(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Pressed Caster J Type Swivel Axle with Bearings for Medium Loads (Part Number)

Pressed Caster J Type Swivel Axle with Bearings for Medium Loads
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      1,163₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]
·As an industrial caster, it is ideal for transporting medium to heavy loads, and is the most commonly used tough caster.
·The hollow structure of the revolving part increases the support area, reduces wear and damage caused by looseness and looseness, and withstands strong impacts, allowing smooth operation for a long period of time.

Part Number
OHJ-180
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipMounting Height H
(mm)
Load Range
(daN)
Allowable Load
(daN)
Wheel Material Wheel Characteristics Mounting Hole Type Mounting Hole Pitch Longitudinal direction
(mm)
Mounting Hole Pitch Transverse Direction
(mm)
Mounting Seat A
(mm)
Mounting Seat B
(mm)
Wheel Dia. D
(Ø)
Wheel Width W
(mm)
Eccentricity E
(mm)

₹ 4,540.51

1 Piece(s) 5 Day(s) or more 240220.01~320.00225.6Rubber-Slotted Holes106(112)106(112)1401401804558

Loading...

  1. 1
 

Basic Information

Caster Type Plate Type Universal Stopper (Detail) No Load Category Medium Load

Please check the type/dimensions/specifications of the part OHJ-180 in the Pressed Caster J Type Swivel Axle with Bearings for Medium Loads series.

Product variants

Part Number
OHJ-100
OHJ-130
OHJ-150
OHJ-250
OHJ-75
OHUJ-100
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipMounting Height H
(mm)
Load Range
(daN)
Allowable Load
(daN)
Wheel Material Wheel Characteristics Mounting Hole Type Mounting Hole Pitch Longitudinal direction
(mm)
Mounting Hole Pitch Transverse Direction
(mm)
Mounting Seat A
(mm)
Mounting Seat B
(mm)
Wheel Dia. D
(Ø)
Wheel Width W
(mm)
Eccentricity E
(mm)

₹ 1,763.96

1 Piece(s) 5 Day(s) or more 14480.01~140.0098.1Rubber-Slotted Holes68(73)68(73)95951003535

₹ 2,806.29

1 Piece(s) 5 Day(s) or more 177140.01~220.00176.6Rubber-Slotted Holes76.5(83)76.5(83)1081081303840

₹ 3,156.93

1 Piece(s) 5 Day(s) or more 198140.01~220.00196.2Rubber-Slotted Holes87(93)87(93)1201201504545

₹ 9,011.65

1 Piece(s) 5 Day(s) or more 305320.01~485.00323.7Rubber-Round hole1251251601602505071

₹ 1,163.35

1 Piece(s) 5 Day(s) or more 10135.01~80.0078.5Rubber-Slotted Holes60(66)60(66)8282753227

₹ 2,691.00

1 Piece(s) 5 Day(s) or more 144140.01~220.00176.6UrethaneAbrasion Resistance / Oil ResistanceSlotted Holes68(73)68(73)95951003235