(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Gravity Cup

Gravity Cup
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      2,171₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]
· Types with free joints that enable free adjustment of the cup angle are also available.

 
Part Number
2GD
4GB-U
4GD
4GF-U
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSpecifications Capacity
(L)

₹ 2,171.07

1 Piece(s) 10 Day(s) or more Standard0.25

₹ 3,677.62

1 Piece(s) 5 Day(s) or more Free joint method0.45

₹ 2,394.47

1 Piece(s) 5 Day(s) or more Standard0.45

₹ 3,654.24

1 Piece(s) 5 Day(s) or more Free joint type and water-base support0.45

Loading...

  1. 1

Basic Information

Spray Gun Type Related Parts for Spray Gun Connection Dia. G1/4