(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Secondary Material for Pipes, Fittings, Piping Water Supply Fittings, Plated Fittings, for Flex Nipples (Stainless Steel)

Secondary Material for Pipes, Fittings, Piping Water Supply Fittings, Plated Fittings, for Flex Nipples (Stainless Steel)
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      1,360₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Miyako's water supply piping fittings for general water supply to industrial use, plated fitting, nipple for ribbed head. (Stainless Steel)

 
Part Number
S2TS-13
S2TS-13GX20R
S2TS-20
S2TS-20GX13R
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipConnection Type Material Nominal of Thread M1 Connection Thread Type M1 Connection Thread Type M2 Nominal of Thread M2 Dimensions

₹ 1,359.84

1 Piece(s) 5 Day(s) or more Screw⇔Screw Same Diameter・Different Type[Stainless Steel] SCS13[1/2B(15A)] 1/2B(13A)G (Threaded)R[1/2B(15A)] 1/2B(13A)13

₹ 1,933.09

1 Piece(s) 11 Day(s) or more Screw⇔Screw Different Diameter[Stainless Steel] SUS3043/4B(20A)RG (Threaded)[1/2B(15A)] 1/2B(13A)13Gx20R

₹ 1,797.82

1 Piece(s) 13 Day(s) or more Screw⇔Screw Same Diameter・Different Type[Stainless Steel] SCS133/4B(20A)G (Threaded)R3/4B(20A)20

₹ 1,933.09

1 Piece(s) 7 Day(s) or more Screw⇔Screw Different Diameter[Stainless Steel] SUS3043/4B(20A)G (Threaded)R[1/2B(15A)] 1/2B(13A)20Gx13R

Loading...

  1. 1

Basic Information

Connecting Shape Double nipple Applicable Fluid Water Type Fitting
Interior Resin Lining No
X
whatsapp-qr whatsapp-icon