(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Secondary Material for Pipes, Fittings Used in Water Supply Pipe Fittings, Plated Fittings and Flexible Pipe Nipples

Secondary Material for Pipes, Fittings Used in Water Supply Pipe Fittings, Plated Fittings and Flexible Pipe Nipples
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      220₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Miyako's water supply piping fittings for general water supply to industrial use, plated fitting, nipple for ribbed head.

 
Part Number
S2T-13
S2T-13GX20R
S2T-20
S2T-20GX13R
S2T-25
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipConnection Type Nominal of Thread M1 Connection Thread Type M1 Connection Thread Type M2 Nominal of Thread M2 Dimensions

₹ 219.99

1 Piece(s) 5 Day(s) or more Screw⇔Screw Same Diameter・Different Type[1/2B(15A)] 1/2B(13A)G (Threaded)R[1/2B(15A)] 1/2B(13A)13

₹ 459.76

1 Piece(s) 5 Day(s) or more Screw⇔Screw Different Diameter3/4B(20A)RG (Threaded)[1/2B(15A)] 1/2B(13A)13Gx20R

₹ 387.44

1 Piece(s) 5 Day(s) or more Screw⇔Screw Same Diameter・Different Type3/4B(20A)G (Threaded)R3/4B(20A)20

₹ 459.76

1 Piece(s) 5 Day(s) or more Screw⇔Screw Different Diameter3/4B(20A)G (Threaded)R[1/2B(15A)] 1/2B(13A)20Gx13R

₹ 978.11

1 Piece(s) 5 Day(s) or more Screw⇔Screw Same Diameter・Different Type1B(25A)G (Threaded)R1B(25A)25

Loading...

  1. 1

Basic Information

Connecting Shape Double nipple Material Made in Brass Applicable Fluid Water
Type Fitting Surface Treatment Chrome Plating Interior Resin Lining No