(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Auxiliary Material for Piping/Fitting/Plumbing, Fitting for Water Supply Piping Plated Fittings and Round Nipples

Auxiliary Material for Piping/Fitting/Plumbing, Fitting for Water Supply Piping Plated Fittings and Round Nipples
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      324₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Miyako's water supply piping fittings for general water supply to industrial use, plated fitting, round nipple.

 
Part Number
M154MM-13
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 324.49

1 Piece(s) 9 Day(s) or more

Loading...

  1. 1

Basic Information

Connecting Shape Double nipple Connection Type Screw⇔Screw Same Diameter・Different Type Material Made of Bronze
Nominal of Thread M1 1/2B(13A) Connection Thread Type M1 R Applicable Fluid Water
Type Fitting Surface Treatment Chrome Plating Interior Resin Lining No
Dimensions 13

Please check the type/dimensions/specifications of the part M154MM-13 in the Auxiliary Material for Piping/Fitting/Plumbing, Fitting for Water Supply Piping Plated Fittings and Round Nipples series.