(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Auxiliary Material for Piping/Fitting/Plumbing, Fitting for Water Supply Piping, Brass Nipples

Auxiliary Material for Piping/Fitting/Plumbing, Fitting for Water Supply Piping, Brass Nipples
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      220₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]
・ It is a fitting that has both side threads can rotate freely
・ Since the thread sections rotate independently, piping can be done without rotating the mating product

 
Part Number
M154N-3
M154N-3X6
M154N-3X10
M154N-3X13
M154N-6
M154N-6X10
M154N-6X13
M154N-10
M154N-10X13
M154N-13
M154N-13X20
M154N-20
M154N-20X25
M154N-25
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipConnection Type Nominal of Thread M1 Connection Thread Type M2 Nominal of Thread M2 Dimensions

₹ 237.42

1 Piece(s) 9 Day(s) or more Screw⇔Screw Same Diameter・Different Type[1/8B(6A)] 1/8B(3A)--3

₹ 266.89

1 Piece(s) 9 Day(s) or more Screw⇔Screw Different Diameter[1/4B(8A)] 1/4B(6A)R[1/8B(6A)] 1/8B(3A)3x6

₹ 355.29

1 Piece(s) 9 Day(s) or more Screw⇔Screw Different Diameter3/8B(10A)R[1/8B(6A)] 1/8B(3A)3x10

₹ 852.20

1 Piece(s) 9 Day(s) or more Screw⇔Screw Different Diameter[1/2B(15A)] 1/2B(13A)R[1/8B(6A)] 1/8B(3A)3x13

₹ 219.99

1 Piece(s) 7 Day(s) or more Screw⇔Screw Same Diameter・Different Type[1/4B(8A)] 1/4B(6A)--6

₹ 317.78

1 Piece(s) 9 Day(s) or more Screw⇔Screw Different Diameter3/8B(10A)R[1/4B(8A)] 1/4B(6A)6x10

₹ 419.58

1 Piece(s) 9 Day(s) or more Screw⇔Screw Different Diameter[1/2B(15A)] 1/2B(13A)R[1/4B(8A)] 1/4B(6A)6x13

₹ 296.36

1 Piece(s) 7 Day(s) or more Screw⇔Screw Same Diameter・Different Type3/8B(10A)--10

₹ 419.58

1 Piece(s) 9 Day(s) or more Screw⇔Screw Different Diameter[1/2B(15A)] 1/2B(13A)R3/8B(10A)10x13

₹ 412.89

1 Piece(s) 7 Day(s) or more Screw⇔Screw Same Diameter・Different Type[1/2B(15A)] 1/2B(13A)--13

₹ 852.20

1 Piece(s) 9 Day(s) or more Screw⇔Screw Different Diameter3/4B(20A)R[1/2B(15A)] 1/2B(13A)13x20

₹ 808.00

1 Piece(s) 7 Day(s) or more Screw⇔Screw Same Diameter・Different Type3/4B(20A)--20

₹ 1,729.51

1 Piece(s) 9 Day(s) or more Screw⇔Screw Different Diameter1B(25A)R3/4B(20A)20x25

₹ 1,583.51

1 Piece(s) 9 Day(s) or more Screw⇔Screw Same Diameter・Different Type1B(25A)--25

Loading...

  1. 1

Basic Information

Connecting Shape Double nipple Material Made in Brass Connection Thread Type M1 R
Applicable Fluid Water Type Fitting Interior Resin Lining No
X
whatsapp-qr whatsapp-icon