(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Auxiliary Material for Piping, Fitting, and Plumbing, Fitting for Water Supply Piping, Gunmetal Internal/External Threaded Tee

Auxiliary Material for Piping, Fitting, and Plumbing, Fitting for Water Supply Piping, Gunmetal Internal/External Threaded Tee
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      1,159₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]Suitable for installing, etc., a water hammer reducer. [Product Specifications]Material: Bronze

 
Part Number
M149MNO-13
M149MNO-20
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipNominal of Thread M1 Nominal of Thread M2 Nominal of Thread 3(Different Diameters or Different Type Screw) Dimensions

₹ 1,158.93

1 Piece(s) 9 Day(s) or more [1/2B(15A)] 1/2B(13A)[1/2B(15A)] 1/2B(13A)[1/2B(15A)] 1/2B(13A)13

₹ 2,123.29

1 Piece(s) 9 Day(s) or more 3/4B(20A)3/4B(20A)3/4B(20A)20

Loading...

  1. 1

Basic Information

Connecting Shape Tee Connection Type Screw⇔Screw Same Diameter・Different Type Material Made in Brass
Connection Thread Type M1 G (Threaded) Connection Thread Type M2 Rc Applicable Fluid Water
Type Fitting Types of Screw 3 (When Different Dia. or Different Type Screw) Rc Interior Resin Lining No