(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Auxiliary Material for Piping, Fitting, and Plumbing, Fitting for Water Supply Piping, Eccentric Extension Socket

Auxiliary Material for Piping, Fitting, and Plumbing, Fitting for Water Supply Piping, Eccentric Extension Socket
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      1,460₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Miyako's water supply piping fittings for general water supply to industrial use, eccentric extension socket.

 
Part Number
M138S-20X20
M138S-25X25
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipNominal of Thread M1 Nominal of Thread M2 L

₹ 1,460.29

1 Piece(s) 9 Day(s) or more 3/4B(20A)3/4B(20A)48

₹ 3,303.29

1 Piece(s) 10 Day(s) or more 1B(25A)1B(25A)56

Loading...

  1. 1

Basic Information

Connecting Shape Socket Connection Type Screw⇔Screw Same Diameter・Different Type Material Made in Brass
Connection Thread Type M1 R Connection Thread Type M2 Rp Applicable Fluid Water
Type Fitting Interior Resin Lining No