(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Auxiliary Material for Piping, Fitting, and Plumbing, Fitting for Water Supply Piping, Extension Socket - M137A

Auxiliary Material for Piping, Fitting, and Plumbing, Fitting for Water Supply Piping, Extension Socket - M137A
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      458₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Miyako's water supply piping fittings for general water supply to industrial use, extension socket M137A.

 
Part Number
M137A-20X13X15
M137A-20X13X20
M137A-20X13X25
M137A-20X13X30
M137A-20X15
M137A-20X20
M137A-20X25
M137A-20X30
M137A-20X35
M137A-20X40
M137A-20X50
M137A-25X15
M137A-25X20
M137A-25X25
M137A-25X30
M137A-25X35
M137A-25X40
M137A-25X50
M137A-30X15
M137A-30X20
M137A-30X25
M137A-30X30
M137A-30X40
M137A-30X50
M137A-40X25
M137A-40X30
M137A-40X40
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipConnection Type Nominal of Thread M1 Nominal of Thread M2 L

₹ 589.69

1 Piece(s) 9 Day(s) or more Screw⇔Screw Different Diameter[1/2B(15A)] 1/2B(13A)3/4B(20A)15

₹ 655.31

1 Piece(s) 9 Day(s) or more Screw⇔Screw Different Diameter[1/2B(15A)] 1/2B(13A)3/4B(20A)20

₹ 773.18

1 Piece(s) 9 Day(s) or more Screw⇔Screw Different Diameter[1/2B(15A)] 1/2B(13A)3/4B(20A)25

₹ 846.85

1 Piece(s) 9 Day(s) or more Screw⇔Screw Different Diameter[1/2B(15A)] 1/2B(13A)3/4B(20A)30

₹ 458.42

1 Piece(s) 9 Day(s) or more Screw⇔Screw Same Diameter・Different Type3/4B(20A)3/4B(20A)15

₹ 509.33

1 Piece(s) 9 Day(s) or more Screw⇔Screw Same Diameter・Different Type3/4B(20A)3/4B(20A)20

₹ 568.25

1 Piece(s) 9 Day(s) or more Screw⇔Screw Same Diameter・Different Type3/4B(20A)3/4B(20A)25

₹ 640.58

1 Piece(s) 9 Day(s) or more Screw⇔Screw Same Diameter・Different Type3/4B(20A)3/4B(20A)30

₹ 692.82

1 Piece(s) 9 Day(s) or more Screw⇔Screw Same Diameter・Different Type3/4B(20A)3/4B(20A)35

₹ 874.98

1 Piece(s) 9 Day(s) or more Screw⇔Screw Same Diameter・Different Type3/4B(20A)3/4B(20A)40

₹ 1,020.96

1 Piece(s) 9 Day(s) or more Screw⇔Screw Same Diameter・Different Type3/4B(20A)3/4B(20A)50

₹ 663.35

1 Piece(s) 9 Day(s) or more Screw⇔Screw Same Diameter・Different Type1B(25A)1B(25A)15

₹ 773.18

1 Piece(s) 9 Day(s) or more Screw⇔Screw Same Diameter・Different Type1B(25A)1B(25A)20

₹ 802.65

1 Piece(s) 9 Day(s) or more Screw⇔Screw Same Diameter・Different Type1B(25A)1B(25A)25

₹ 919.18

1 Piece(s) 9 Day(s) or more Screw⇔Screw Same Diameter・Different Type1B(25A)1B(25A)30

₹ 1,168.31

1 Piece(s) 9 Day(s) or more Screw⇔Screw Same Diameter・Different Type1B(25A)1B(25A)35

₹ 1,212.51

1 Piece(s) 9 Day(s) or more Screw⇔Screw Same Diameter・Different Type1B(25A)1B(25A)40

₹ 1,386.62

1 Piece(s) 9 Day(s) or more Screw⇔Screw Same Diameter・Different Type1B(25A)1B(25A)50

₹ 1,576.82

1 Piece(s) 9 Day(s) or more Screw⇔Screw Same Diameter・Different Type[1 1/4B(32A)] 1 1/4B(30A)[1 1/4B(32A)] 1 1/4B(30A)15

₹ 1,781.75

1 Piece(s) 9 Day(s) or more Screw⇔Screw Same Diameter・Different Type[1 1/4B(32A)] 1 1/4B(30A)[1 1/4B(32A)] 1 1/4B(30A)20

₹ 1,971.95

1 Piece(s) 9 Day(s) or more Screw⇔Screw Same Diameter・Different Type[1 1/4B(32A)] 1 1/4B(30A)[1 1/4B(32A)] 1 1/4B(30A)25

₹ 2,175.53

1 Piece(s) 9 Day(s) or more Screw⇔Screw Same Diameter・Different Type[1 1/4B(32A)] 1 1/4B(30A)[1 1/4B(32A)] 1 1/4B(30A)30

₹ 2,776.91

1 Piece(s) 9 Day(s) or more Screw⇔Screw Same Diameter・Different Type[1 1/4B(32A)] 1 1/4B(30A)[1 1/4B(32A)] 1 1/4B(30A)40

₹ 3,405.09

1 Piece(s) 9 Day(s) or more Screw⇔Screw Same Diameter・Different Type[1 1/4B(32A)] 1 1/4B(30A)[1 1/4B(32A)] 1 1/4B(30A)50

₹ 6,578.11

1 Piece(s) 9 Day(s) or more Screw⇔Screw Same Diameter・Different Type1 1/2B(40A)1 1/2B(40A)25

₹ 7,075.04

1 Piece(s) 9 Day(s) or more Screw⇔Screw Same Diameter・Different Type1 1/2B(40A)1 1/2B(40A)30

₹ 9,064.04

1 Piece(s) 9 Day(s) or more Screw⇔Screw Same Diameter・Different Type1 1/2B(40A)1 1/2B(40A)40

Loading...

  1. 1

Basic Information

Connecting Shape Socket Material Made in Brass Connection Thread Type M1 PJ
Connection Thread Type M2 G (Tapped) Applicable Fluid Water Type Fitting
Interior Resin Lining No
X
whatsapp-qr whatsapp-icon