(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
Japanese Only
Hose union M240BU made by Miyako, which is available for general water supply to industrial use. Hose fitting made by Japanese famous brand.
Select part number to Order Now/ Add to Cart
Japanese Only
Part Number |
---|
M240BU-9X3/8 |
M240BU-12.7X3/8 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Nominal Dia. (Ø) |
---|---|---|---|---|---|
₹ 514.67 | 1 Piece(s) | 9 Day(s) or more | 9 | ||
₹ 872.29 | 1 Piece(s) | 9 Day(s) or more | 12.7 |
Part Number |
---|
Loading...
Material | Made in Brass | Type | Hose Fittings | Applicable Fluid | Water / Air / Steam / Oil |
---|---|---|---|---|---|
Connection Thread Nominal | 3/8B | Hose Connection Type | Hose Barb | Connection Thread Type | R |
Connection Type | Male thread | Shape | Straight |