(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Copper Tube Fitting, Abacus Bead Ring Fitting for Copper Tube, Tee with Abacus Bead Ring Included

Copper Tube Fitting, Abacus Bead Ring Fitting for Copper Tube, Tee with Abacus Bead Ring Included
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      1,166₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Ferrule ring fitting for copper pipes, Suitable for middle pressure pipes such as water, hot water, steam, and oil.

 
Part Number
M149RK-6X6
M149RK-6.35X6.35
M149RK-8X8
M149RK-9.52X9.52
M149RK-10X10
M149RK-12X12
M149RK-12.7X12.7
M149RK-15X15
M149RK-15.88X15.88
M149RK-19.05X19.05
M149RK-22.22X22.22
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipApplicable Tube Size Type Nominal 1
(mm)
Nominal 1
(inch)
Applicable Pipe O.D. 1
(mm)

₹ 1,165.62

1 Piece(s) 9 Day(s) or more Copper Pipe mm size6-6

₹ 1,165.62

1 Piece(s) 9 Day(s) or more Copper Pipe inch size-1/46.35

₹ 1,165.62

1 Piece(s) 9 Day(s) or more Copper Pipe mm size8-8

₹ 1,574.15

1 Piece(s) 9 Day(s) or more Copper Pipe inch size-3/89.52

₹ 1,574.15

1 Piece(s) 9 Day(s) or more Copper Pipe mm size10-10

₹ 2,642.98

1 Piece(s) 9 Day(s) or more Copper Pipe mm size12-12

₹ 2,642.98

1 Piece(s) 9 Day(s) or more Copper Pipe inch size-1/212.70

₹ 7,541.15

1 Piece(s) 9 Day(s) or more Copper Pipe mm size15-15

₹ 7,541.15

1 Piece(s) 9 Day(s) or more Copper Pipe inch size-5/815.88

₹ 11,781.65

1 Piece(s) 9 Day(s) or more Copper Pipe inch size-3/419.05

₹ 17,778.13

1 Piece(s) 9 Day(s) or more Copper Pipe inch size-7/822.22

Loading...

  1. 1

Basic Information

Type Fitting Material Made in Brass Applicable Pipe Type Copper Pipe (General)
Applicable Fluid Water / Steam / Oil Connection Type Pipe⇔Pipe, same diameters, plug-in type Connection Shape Tee
Fitting type Ring Fitting Material of Applicable Pipe Copper Max. Operating Pressure(MPa) 6.86
Operating Temperature Range(°C) -20::150 Divisions of Max. Operating Pressure(MPa) than 2.0Mpa