(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
Japanese Only
[Features]
・ This type of joint is composed of the main body and the nut, and connects the flare part of the copper pipe by crimping the main body and the nut part (seat surface).
・ It is easy to install and remove even in narrow places, and it has better vibration resistance than the ferrule ring type and the compression type.
[Applications]
・ It is suitable for high-pressure piping such as refrigerant and high pressure gas
Part Number |
---|
M150FKD-6.35X6.35 |
M150FKD-9.52X9.52 |
M150FKD-12.7X12.7 |
M150FKD-15.88X15.88 |
M150FKD-19.05X19.05 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Nominal B 1 | Applicable Pipe O.D. 1 (mm) |
---|---|---|---|---|---|---|
₹ 455.75 | 1 Piece(s) | 9 Day(s) or more | 1/4 | 6.35 | ||
₹ 595.04 | 1 Piece(s) | 9 Day(s) or more | 3/8 | 9.52 | ||
₹ 975.44 | 1 Piece(s) | 9 Day(s) or more | 1/2 | 12.70 | ||
₹ 2,525.11 | 1 Piece(s) | 9 Day(s) or more | 5/8 | 15.88 | ||
₹ 2,642.98 | 1 Piece(s) | 9 Day(s) or more | 3/4 | 19.05 |
Part Number |
---|
Loading...
Type | Fitting | Material | Made in Brass | Applicable Pipe Type | Copper Pipe (for Refrigerant) |
---|---|---|---|---|---|
Applicable Fluid | Water / Gas | Connection Type | Pipe⇔Pipe, same diameters, plug-in type | Connection Shape | Straight Pipe⇔Screw(Union/Socket/Reducer.etc) |
Fitting type | Flare Fittings | Applicable Tube Size Type | Size for Copper Pipe Refrigerant | Material of Applicable Pipe | Copper |
Max. Operating Pressure(MPa) | 6.86 | Operating Temperature Range(°C) | -20::150 | Divisions of Max. Operating Pressure(MPa) | than 2.0Mpa |
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy