(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
Suitable as fitting for connecting water supply and hot water supply related equipment. For brazing, use MB solder M171G5, M171G1, M171GF and MB High Flux M171HC for copper pipe.
Part Number |
---|
M150A-1/2X9.52 |
M150A-1/2X12.7 |
M150A-1/2X15.88 |
M150A-1/2X22.22 |
M150A-1X28.58 |
M150A-3/4X15.88 |
M150A-3/4X22.22 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Nominal A 1 | Nominal B 1 | Applicable Pipe O.D. 1 (mm) | Nominal of Thread |
---|---|---|---|---|---|---|---|---|
₹ 522.71 | 1 Piece(s) | 9 Day(s) or more | 8 | 1/4 | 9.52 | 1/2B(15A) | ||
₹ 372.71 | 1 Piece(s) | 5 Day(s) or more | 10 | 3/8 | 12.70 | 1/2B(15A) | ||
₹ 388.78 | 1 Piece(s) | 5 Day(s) or more | 15 | 1/2 | 15.88 | 1/2B(15A) | ||
₹ 477.18 | 1 Piece(s) | 5 Day(s) or more | 20 | 3/4 | 22.22 | 1/2B(15A) | ||
₹ 990.16 | 1 Piece(s) | 9 Day(s) or more | 25 | 1 | 28.58 | 1B(25A) | ||
₹ 477.18 | 1 Piece(s) | 5 Day(s) or more | 15 | 1/2 | 15.88 | 3/4B(20A) | ||
₹ 534.76 | 1 Piece(s) | 5 Day(s) or more | 20 | 3/4 | 22.22 | 3/4B(20A) |
Loading...
Type | Fitting | Material | Phosphorous-deoxidized copper | Applicable Pipe Type | Copper Pipe (for Construction) |
---|---|---|---|---|---|
Applicable Fluid | Water | Connection Type | Pipe⇔Screw, welding type | Connection Shape | Straight Pipe⇔Screw(Union/Socket/Adapter/Connector.etc) |
Fitting type | Welding joint | Applicable Tube Size Type | Size for Copper Pipe construction | Material of Applicable Pipe | Copper |
Connection Thread Type | G (Tapped) |
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy