(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Copper Tube Fitting, Copper Tube Fitting for Hot Water Supply, Water Faucet Elbow with Copper Tube Shoulder Seat

Copper Tube Fitting, Copper Tube Fitting for Hot Water Supply, Water Faucet Elbow with Copper Tube Shoulder Seat
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      1,049₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]
• Materials: bronze.

 
Part Number
M148CP-1/2X22.22
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 1,049.09

1 Piece(s) 9 Day(s) or more

Loading...

  1. 1

Basic Information

Type Fitting Material Made of Bronze Applicable Pipe Type Copper Pipe (for Construction)
Applicable Fluid Water Connection Type Pipe⇔Screw, welding type Connection Shape Elbow
Fitting type Welding joint Applicable Tube Size Type Size for Copper Pipe construction Nominal A 1 20
Nominal B 1 3/4 Material of Applicable Pipe Copper Applicable Pipe O.D. 1(mm) 22.22
Connection Thread Type Rp Nominal of Thread 1/2B(15A)

Please check the type/dimensions/specifications of the part M148CP-1/2X22.22 in the Copper Tube Fitting, Copper Tube Fitting for Hot Water Supply, Water Faucet Elbow with Copper Tube Shoulder Seat series.