(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Copper Tube Fitting, Copper Tube Fitting for Hot Water Supply, Copper Tube Cap (Deep Type)

Copper Tube Fitting, Copper Tube Fitting for Hot Water Supply, Copper Tube Cap (Deep Type)
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      190₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Copper pipe fitting with excellent strength and easy brazing. For brazing, use MB solder M171G5, M171G1, M171GF and MB High Flux M171HC for copper pipe.

 
Part Number
MK154KF-15.88
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 189.99

1 Piece(s) 5 Day(s) or more

Loading...

  1. 1

Basic Information

Type Related Components Types of Related components Cap Material (Related Components) Phosphorous-deoxidized copper
Applicable Fluids (related parts) Water Applicable Pipe Material (Related Parts) Copper Nominal A (Related Parts) 15
Nominal B (Related Parts) 1/2 Applicable Pipe O.D. (related parts)(mm) 15.88

Please check the type/dimensions/specifications of the part MK154KF-15.88 in the Copper Tube Fitting, Copper Tube Fitting for Hot Water Supply, Copper Tube Cap (Deep Type) series.

X
whatsapp-qr whatsapp-icon