(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 4:30 2/3 to 3:30 (IST) 3/3/2025. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Copper Tube Fitting, Copper Tube Fitting for Hot Water Supply, Copper Tube Reducer

Copper Tube Fitting, Copper Tube Fitting for Hot Water Supply, Copper Tube Reducer
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      311₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Copper pipe fitting with excellent strength, smooth water flow and easy brazing. For connecting copper pipe and copper pipe fitting.

 
Part Number
MK151-22.22X15.88
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 311.09

1 Piece(s) 5 Day(s) or more

Loading...

  1. 1

Basic Information

Type Fitting Material Phosphorous-deoxidized copper Applicable Pipe Type Copper Pipe (for Construction)
Applicable Fluid Water Connection Type Pipe⇔Pipe, different diameters, welding type Connection Shape Straight Pipe⇔Screw(Union/Socket/Reducer.etc)
Fitting type Welding joint Applicable Tube Size Type Size for Copper Pipe construction Nominal A 1 20
Nominal B 1 3/4 Material of Applicable Pipe Copper Applicable Pipe O.D. 1(mm) 22.22
Nominal A 2 [In case of different diameters] 15 Nominal B 2 [In case of different diameters] 1/2 Applicable Pipe O.D. 2 [In the case of different diameters](mm) 15.88

Please check the type/dimensions/specifications of the part MK151-22.22X15.88 in the Copper Tube Fitting, Copper Tube Fitting for Hot Water Supply, Copper Tube Reducer series.

X
whatsapp-qr whatsapp-icon