(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
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
Hydraulic Hi-Rotor / Cushioned HRN ○ -C series

Hydraulic Hi-Rotor / Cushioned HRN ○ -C series
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      134,637₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A vane type rotary actuator with a rated pressure of 7Mpa, high efficiency operation, and a high output. Tapered roller bearings are used for the bearings.

 
Part Number
HRN15S-C180
HRN30S-C90
HRN30S-C180
HRN100S-C90
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipPort size Maximum Oscillation Angle
(Degree)
Internal Volume
(cm3)
Internal Leakage Amount
(cm3/min (When 40℃))
Allowable Load N Radial Allowable Load N Thrust

₹ 134,636.91

1 Piece(s) 8 Day(s) or more Rc1/8180111519.69.8

₹ 701,792.00

1 Piece(s) 8 Day(s) or more Rc1/890173078.439.2

₹ 265,310.87

1 Piece(s) 8 Day(s) or more Rc1/8180343078.439.2

₹ 346,539.75

1 Piece(s) 8 Day(s) or more Rc1/490375014768.6

Loading...

  1. 1

Basic Information

Vane Format Single vane Cushion Presence Max. Operating Pressure(MPa) 7
Minimum Operating Pressure(MPa) 1 Pressure Resistance(MPa) 10.5 Applicable Fluids Temperature(℃) 0~60
X
whatsapp-qr whatsapp-icon