for Carbon Steel, Half Nipple (PF) EN2

for Carbon Steel, Half Nipple (PF) EN2

The product features a structure/functionality which allows for high tolerance to both external and internal high temperature/heat and durability against vibration, shock and rough handling.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

Part Number
EN2-6X1/8
EN2-8X1/4
EN2-10X1/4
EN2-10X3/8
EN2-12X1/4
EN2-12X3/8
EN2-15X1/2
EN2-15X3/8
EN2-16X1/2
EN2-18X1/2
EN2-20X3/4
EN2-22X3/4
EN2-25X1
EN2-25X3/4
EN2-28X1
EN2-30X1
EN2-30X11/4
EN2-32X11/4
EN2-38X11/2
EN2-40X11/2
EN2-50X2
Part NumberVolume DiscountDays to ShipApplicable Tube Size Type Nominal A 1 Nominal B 1 Nominal 1
(mm)
Applicable Pipe O.D. 1
(mm)
Nominal of Thread Size Specifications
7 Day(s) or more Steel pipe metric size--661/8B(6A)Millimeter Size
7 Day(s) or more Steel pipe metric size--881/4B(8A)Millimeter Size
7 Day(s) or more Steel pipe metric size--10101/4B(8A)Millimeter Size
7 Day(s) or more Steel pipe metric size--10103/8B(10A)Millimeter Size
7 Day(s) or more Steel pipe metric size--12121/4B(8A)Millimeter Size
7 Day(s) or more Steel pipe metric size--12123/8B(10A)Millimeter Size
7 Day(s) or more Steel pipe metric size--15151/2B(15A)Millimeter Size
7 Day(s) or more Steel pipe metric size--15153/8B(10A)Millimeter Size
7 Day(s) or more Steel pipe metric size--16161/2B(15A)Millimeter Size
7 Day(s) or more Steel pipe metric size--18181/2B(15A)Millimeter Size
7 Day(s) or more Steel pipe metric size--20203/4B(20A)Millimeter Size
7 Day(s) or more Steel pipe metric size--22223/4B(20A)Millimeter Size
7 Day(s) or more Steel pipe metric size--25251B(25A)Millimeter Size
7 Day(s) or more Steel pipe metric size--25253/4B(20A)Millimeter Size
15 Day(s) or more Steel pipe metric size--28281B(25A)Millimeter Size
15 Day(s) or more Steel pipe metric size--30301B(25A)Millimeter Size
15 Day(s) or more Steel pipe metric size--30301 1/4B(32A)Millimeter Size
15 Day(s) or more Steel pipe metric size--32321 1/4B(32A)Millimeter Size
15 Day(s) or more Steel pipe metric size--38381 1/2B(40A)Millimeter Size
15 Day(s) or more Steel pipe metric size--40401 1/2B(40A)Millimeter Size
15 Day(s) or more Steel pipe metric size--50502B(50A)Millimeter Size

Loading...

  1. 1

Basic Information

Type Fitting Material S20C Applicable Pipe Type Steel pipe (general)
Applicable Fluid Water / Air / Steam / Oil / Powder Connection Type Pipe⇔Screw, plug-in type Connection Shape Straight Pipe⇔Screw(Union/Socket/Adapter/Connector.etc)
Fitting type Bite type Fittings Material of Applicable Pipe Steel Connection Thread Type G (Threaded)
Max. Operating Pressure(MPa) 21 Surface Treatment No Divisions of Max. Operating Pressure(MPa) than 2.0Mpa

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)