(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:30 24/11/2024 to 4:30 (IST) 25/11/2024. We apologize for the inconvenience.
  • Please note that the MISUMI Pune office and warehouse will be closed on November 20th due to the state election.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

GOMSPOR, E-4088 Closed-Cell Foam, EPDM Model

GOMSPOR, E-4088 Closed-Cell Foam, EPDM Model
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      2,915₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

This product is black foam low-hardness rubber sponge whose main ingredient is ethylene propylene rubber.

Features

●Excellent in chemical resistance, heat resistance, weather resistance and electrical insulation.

Usage

●For outdoor cushioning materials, protection materials.

Specification

●Width(mm):650
●Length(m):1
●SPQ(sheet):10
●Working Temperature Range: -40 to 110°C
●Density: 0.100±0.03g/cm3
●Color: Black

Materials

●Foam Rubber (EPDM series)
Part Number
E4088-5-650-1000
E4088-10-650-1000
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipThickness T
(mm)

₹ 2,914.93

1 Piece(s) 5 Day(s) or more 5

₹ 4,901.24

1 Piece(s) 6 Day(s) or more 10

Loading...

  1. 1
 

Basic Information

Grade, Type Foam Rubber (EPDM System) Width A(mm) 650 Length(mm) 1000
Material Sponge With or Without Adhesive No Seal Color Black
X
whatsapp-qr whatsapp-icon