(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

CALMFEX, RZ

CALMFEX, RZ
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      5,002₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Environment-friendly and excellent in flexibility and damping.

 
Part Number
RZ-2-1-1000-1000
RZ-2-2-1000-1000
RZ-2-3-1000-1000
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipThickness T
(mm)

₹ 5,001.69

1 Piece(s) 6 Day(s) or more 1

₹ 6,590.22

1 Piece(s) 6 Day(s) or more 2

₹ 8,663.60

1 Piece(s) 6 Day(s) or more 3

Loading...

  1. 1

Basic Information

Grade, Type Butyl Rubber Width A(mm) 1000 Length(mm) 1000
Material Rubber With or Without Adhesive With Seal Color Black
X
whatsapp-qr whatsapp-icon