(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 4:30 2/3 to 3:30 (IST) 3/3/2025. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Urethane Foam Sheet (General-Purpose Sealing Material, ESH)

Urethane Foam Sheet (General-Purpose Sealing Material, ESH)
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      2,841₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

PDF

Japanese Only

CAD Data unavailable
My Components
My Components
Similar ProductsSimilar Products
Product DetailProduct Detail

Product Description

Lightweight water sealing material with low flammability and excellent hydrolysis resistance.

Part Number
ESH-10-1000-1000
ESH-20-1000-1000
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipThickness T
(mm)

₹ 2,841.25

1 Piece(s) 6 Day(s) or more 10

₹ 5,286.98

1 Piece(s) 6 Day(s) or more 20
Part Number
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipThickness T
(mm)

Loading...

  1. 1

Basic Information

Grade, Type Urethane Width A(mm) 1000 Length(mm) 1000
Material Sponge With or Without Adhesive No Seal Color Gray
  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list