(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Please note that the MISUMI Pune office and warehouse will be closed on November 20th due to the state election.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

CALMFLEX, F-2

CALMFLEX, F-2
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      1,413₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]
· Excellent sound absorption performance: The F series has higher soundproofing performance than normal urethane foam designed using comprehensive technologies accumulated so far in INOAC.
· You can select a material according to the user's purpose: You can select the material according to various noise sources from an abundant lineup.
· Excellent flame retardant: A wide range of materials are available compliant with combustion test standards set in each industry.

Features

●Excellent sound absorption.(Sound absorption rate about 20% higher than glass wool.) 
●Suitable for high frequency noise of 1000Hz or more.

Usage

●Factory noise control. OA for printers, copy machines, etc., sound proof measures for consumer electronics.

Specification

●Width(mm):1000
●Length(mm):1000
●SPQ(sheet):10
●Working Temperature Range: -20 to 70°C 
●Density: 25kg/m3 
●Color: Black

Materials

●Urethane Foam
Part Number
F2-10-1000-1000
F2-20-1000-1000
F2-30-1000-1000
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipThickness T
(mm)

₹ 1,413.45

1 Piece(s) 6 Day(s) or more 10

₹ 2,418.00

1 Piece(s) 6 Day(s) or more 20

₹ 3,473.45

1 Piece(s) 6 Day(s) or more 30

Loading...

  1. 1
 

Basic Information

Grade, Type Urethane Width A(mm) 1000 Length(mm) 1000
Material Sponge With or Without Adhesive No Seal Color Black
X
whatsapp-qr whatsapp-icon