(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

No-Puncture Air-Less Tire

No-Puncture Air-Less Tire
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      6,538₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

This product eliminates the need to worry about flat tires, features outstanding cushioning performance, runs strong on poor surfaces, and requires no maintenance.

[Features]
· This product eliminates the need to worry about flat tires, features outstanding cushioning performance, and realizes light travel.
· The product will not leak air, does not require maintenance, and features outstanding durability.

 
Part Number
AL2.50-4
AL3.00-4
AL3.50-5
AL61/2X2-4
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipWheel Outer Diameter D/Tire Outer Diameter A
(Ø)
Wheel Width W1/Tire Width B
(mm)
Shaft Diameter d/Hole Diameter D
(Ø)
Boss Width W/Boss Width C
(mm)
Max. Load / Allowable Load
(kg)
Tire Outer Diameter A
(mm)
Tire width B
(mm)

₹ 7,369.73

1 Piece(s) 5 Day(s) or more 22060208110022060

₹ 10,089.84

1 Piece(s) 9 Day(s) or more 24873208113024873

₹ 15,663.67

1 Piece(s) 6 Day(s) or more 28690259420028690

₹ 6,537.51

1 Piece(s) 5 Day(s) or more 1706420818017064

Loading...

  1. 1

Basic Information

Wheel Type Outer Ring + Wheel Tire Material Rubber Bearing Available

Frequently asked question (FAQ)

Question: How is the product different from air tires?
Answer: Maintenance is not required.
Question: When should the wheels be replaced?
Answer: Please consider it a guideline as tire grooves wear down.
X
whatsapp-qr whatsapp-icon