(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:30 30/6/2024 to 3:30 (IST) 1/7/2024. We apologize for the inconvenience.

Urethane Foam Rubber Wheel with Free Wheel for Heavy Load (RJM Type) (Part Number)

Urethane Foam Rubber Wheel with Free Wheel for Heavy Load (RJM Type)
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      3,112₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

A press-made caster with heavy weight specifications. A low cost economical choice for various applications.

 
Part Number
RJM200
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipMounting Height
(mm)
Load Range
(daN)
Allowable Load
(daN)
Mounting Hole Pitch Longitudinal direction
(mm)
Mounting Hole Pitch Transverse Direction
(mm)
Mounting Seat Dimension A or Mounting Seat A
(mm)
Mounting Seat Dimension B or Mounting Seat B
(mm)
Wheel Outer Diameter D
(Ø)
Tire width or wheel width or mounting width
(mm)
Eccentricity E
(mm)

₹ 15,155.45

1 Piece(s) 5 Day(s) or more 250485.01~750.00588.61121121401402006358

Loading...

  1. 1

Basic Information

Caster Type Plate Type Universal Stopper (Detail) No Wheel Material Urethane Rubber
Wheel Characteristics Abrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance Mounting Hole Type Round hole Load Category Heavy Load

Please check the type/dimensions/specifications of the part RJM200 in the Urethane Foam Rubber Wheel with Free Wheel for Heavy Load (RJM Type) series.

Frequently asked question (FAQ)

Question: Can the wheels be replaced?
Answer: All parts can be replaced, including the wheels, support brackets, and shaft.
Question: When should the wheels be replaced?
Answer: When the wheels wear down or the rubber deteriorates.

Product variants

Part Number
RJM100
RJM130
RJM150
RJM65
RJM75
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipMounting Height
(mm)
Load Range
(daN)
Allowable Load
(daN)
Mounting Hole Pitch Longitudinal direction
(mm)
Mounting Hole Pitch Transverse Direction
(mm)
Mounting Seat Dimension A or Mounting Seat A
(mm)
Mounting Seat Dimension B or Mounting Seat B
(mm)
Wheel Outer Diameter D
(Ø)
Tire width or wheel width or mounting width
(mm)
Eccentricity E
(mm)

₹ 4,914.49

1 Piece(s) 5 Day(s) or more 144220.01~320.00294.380801081081005037

₹ 7,108.89

1 Piece(s) 5 Day(s) or more 177320.01~485.00441.580801081081305040

₹ 8,557.22

1 Piece(s) 6 Day(s) or more 198485.01~750.00490.590901201201505045

₹ 3,112.25

1 Piece(s) 5 Day(s) or more 92140.01~220.00166.871719090653832

₹ 3,210.69

1 Piece(s) 5 Day(s) or more 105140.01~220.00196.271719090753835