(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:30 28/7/2024 to 4:30 (IST) 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Free Moving Vehicle (RRJM Type) with Heavy Duty MC Nylon Wheels (Part Number)

Free Moving Vehicle (RRJM Type) with Heavy Duty MC Nylon Wheels
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      3,031₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

A press-made caster with heavy weight specifications. A low cost economical choice for various applications.

 
Part Number
RRJM65
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipMounting Height
(mm)
Load Range
(daN)
Allowable Load
(daN)
Mounting Hole Pitch Longitudinal direction
(mm)
Mounting Hole Pitch Transverse Direction
(mm)
Mounting Seat Dimension A or Mounting Seat A
(mm)
Mounting Seat Dimension B or Mounting Seat B
(mm)
Wheel Outer Diameter D
(Ø)
Tire width or wheel width or mounting width
(mm)
Eccentricity E
(mm)

₹ 3,751.20

1 Piece(s) 5 Day(s) or more 92220.01~320.00294.371719090653832

Loading...

  1. 1

Basic Information

Caster Type Plate Type Universal Stopper (Detail) No Wheel Material MC Nylon
Wheel Characteristics Oil Resistance Mounting Hole Type Round hole Load Category Heavy Load

Please check the type/dimensions/specifications of the part RRJM65 in the Free Moving Vehicle (RRJM Type) with Heavy Duty MC Nylon Wheels series.

Product variants

Part Number
RRJM100
RRJM130
RRJM150
RRJM50
RRJM75
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipMounting Height
(mm)
Load Range
(daN)
Allowable Load
(daN)
Mounting Hole Pitch Longitudinal direction
(mm)
Mounting Hole Pitch Transverse Direction
(mm)
Mounting Seat Dimension A or Mounting Seat A
(mm)
Mounting Seat Dimension B or Mounting Seat B
(mm)
Wheel Outer Diameter D
(Ø)
Tire width or wheel width or mounting width
(mm)
Eccentricity E
(mm)

₹ 5,591.20

1 Piece(s) 5 Day(s) or more 144320.01~485.00451.380801081081004537

₹ 7,660.73

1 Piece(s) 5 Day(s) or more 177485.01~750.00490.580801081081305040

₹ 8,923.87

1 Piece(s) 5 Day(s) or more 198485.01~750.00539.690901201201505045

₹ 3,031.20

1 Piece(s) 5 Day(s) or more 72140.01~220.00196.250506565502725

₹ 3,845.56

1 Piece(s) 5 Day(s) or more 105320.01~485.00392.471719090753835