(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 4:30 2/3 to 3:30 (IST) 3/3/2025. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Marine Specific Urethane Foam Wheel for Heavy Load Fixed Wheel (MUHA-Mk)

Marine Specific Urethane Foam Wheel for Heavy Load Fixed Wheel (MUHA-Mk)
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      26,889₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

PDF

Japanese Only

CAD Data unavailable
My Components
My Components
Similar ProductsSimilar Products
Product DetailProduct Detail

Product Description

Featuring excellent water resistance and main parts made of stainless steel, it is ideal for ship hulls, etc., used in marinas or environments where rust and corrosion are unacceptable.

Features

●Ductile cast iron, more stronger. 
●Main parts are stainless steel, it is a rust resistant caster.

Specification

●Plate Type
●Fixed Type

Materials

●Metal Fitting: FCD Ductile Caste Iron 
●Metal Fitting Surface Treatment: Anticorrosion Coat Finishing 
●Wheel: Casting Wheel, Urethane
Part Number
MUHA-MK150X75
MUHA-MK200X75
MUHA-MK250X90
MUHA-MK300X75
MUHA-MK300X100
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipMounting Height
(mm)
Load Range
(daN)
Allowable Load
(daN)
Mounting Hole Pitch Longitudinal direction
(mm)
Mounting Hole Pitch Transverse Direction
(mm)
Mounting Seat Dimension A or Mounting Seat A
(mm)
Mounting Seat Dimension B or Mounting Seat B
(mm)
Wheel Outer Diameter D
(Ø)
Tire width or wheel width or mounting width
(mm)

₹ 26,889.25

1 Piece(s) 10 Day(s) or more 210485.01~750.00657.31357316610615075

₹ 31,259.95

1 Piece(s) 10 Day(s) or more 255750.01~7751607019210620075

₹ 49,644.62

1 Piece(s) 10 Day(s) or more 315750.01~1226.31806521712825090

₹ 53,976.64

1 Piece(s) 10 Day(s) or more 375750.01~1108.51736321010730075

₹ 68,941.33

1 Piece(s) 10 Day(s) or more 355750.01~1471.518390220155300100
Part Number
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipMounting Height
(mm)
Load Range
(daN)
Allowable Load
(daN)
Mounting Hole Pitch Longitudinal direction
(mm)
Mounting Hole Pitch Transverse Direction
(mm)
Mounting Seat Dimension A or Mounting Seat A
(mm)
Mounting Seat Dimension B or Mounting Seat B
(mm)
Wheel Outer Diameter D
(Ø)
Tire width or wheel width or mounting width
(mm)

Loading...

  1. 1

Basic Information

Caster Type Plate Type Fixed Stopper (Detail) No Wheel Material Urethane Rubber
Wheel Characteristics Abrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance Fitting Material FCD-S ductile Mounting Hole Type Round hole
Load Category Heavy Load
  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list