(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:30 28/7/2024 to 4:30 (IST) 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Free Wheel with Heavy-Duty Marine Specification Rubber Wheel (MHA-mg Type) (Part Number)

Free Wheel with Heavy-Duty Marine Specification Rubber Wheel (MHA-mg Type)
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      27,212₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]
· Featuring excellent water resistance and main parts made of stainless steel, it is ideal for ship hulls, etc., used in marinas or environments where rust and corrosion are unacceptable.

 
Part Number
MHA-MG150X75
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipMounting Height
(mm)
Load Range
(daN)
Allowable Load
(daN)
Mounting Hole Pitch Longitudinal direction
(mm)
Mounting Hole Pitch Transverse Direction
(mm)
Mounting Seat Dimension A or Mounting Seat A
(mm)
Mounting Seat Dimension B or Mounting Seat B
(mm)
Wheel Outer Diameter D
(Ø)
Tire width or wheel width or mounting width
(mm)
Eccentricity E
(mm)

₹ 27,212.40

1 Piece(s) 10 Day(s) or more 210320.01~485.00338.51101101421421507545

Loading...

  1. 1

Basic Information

Caster Type Plate Type Universal Stopper (Detail) No Wheel Material Rubber
Fitting Material FCD-S ductile Mounting Hole Type Round hole Load Category Heavy Load

Please check the type/dimensions/specifications of the part MHA-MG150X75 in the Free Wheel with Heavy-Duty Marine Specification Rubber Wheel (MHA-mg Type) series.

Product variants

Part Number
MHA-MG200X75
MHA-MG250X90
MHA-MG300X100
MHA-MG300X75
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipMounting Height
(mm)
Load Range
(daN)
Allowable Load
(daN)
Mounting Hole Pitch Longitudinal direction
(mm)
Mounting Hole Pitch Transverse Direction
(mm)
Mounting Seat Dimension A or Mounting Seat A
(mm)
Mounting Seat Dimension B or Mounting Seat B
(mm)
Wheel Outer Diameter D
(Ø)
Tire width or wheel width or mounting width
(mm)
Eccentricity E
(mm)

₹ 32,277.95

1 Piece(s) 10 Day(s) or more 255320.01~485.00441.51251251601602007550

₹ 54,390.09

1 Piece(s) 10 Day(s) or more 315485.01~750.00524.81551552002002509070

₹ 64,574.16

1 Piece(s) 19 Day(s) or more 355750.01~882.916716720520530010090

₹ 55,326.56

1 Piece(s) 10 Day(s) or more 375485.01~750.006721551551951953007570