(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
The hardware features a ductile construction that tough and with a long life. The wheel is made of urethane with features excellent lightness and oil resistance.
Part Number |
---|
UHB-G150X65 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Mounting Height (mm) | Load Range (daN) | Allowable Load (daN) | Mounting Hole Pitch Longitudinal direction (mm) | Mounting Hole Pitch Transverse Direction (mm) | Mounting Seat Dimension A or Mounting Seat A (mm) | Mounting Seat Dimension B or Mounting Seat B (mm) | Wheel Outer Diameter D (Ø) | Tire width or wheel width or mounting width (mm) | Eccentricity E (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 13,848.51 | 1 Piece(s) | 9 Day(s) or more | 210 | 485.01~750.00 | 568.9 | 100 | 100 | 130 | 130 | 150 | 65 | 40 |
Loading...
Caster Type | Plate Type Universal | Stopper (Detail) | No | Wheel Material | Urethane Rubber |
---|---|---|---|---|---|
Wheel Characteristics | Abrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance | Fitting Material | FCD-S ductile | Mounting Hole Type | Round hole |
Load Category | Heavy Load |
Please check the type/dimensions/specifications of the part UHB-G150X65 in the Free Wheels with Heavy-Duty Urethane Foam Wheels (UHB-g Type) - FCD Ductile Fitting series.
Part Number |
---|
UHB-G130X65 |
UHB-G150X100 |
UHB-G150X50 |
UHB-G150X75 |
UHB-G180X50 |
UHB-G180X65 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | Mounting Height (mm) | Load Range (daN) | Allowable Load (daN) | Mounting Hole Pitch Longitudinal direction (mm) | Mounting Hole Pitch Transverse Direction (mm) | Mounting Seat Dimension A or Mounting Seat A (mm) | Mounting Seat Dimension B or Mounting Seat B (mm) | Wheel Outer Diameter D (Ø) | Tire width or wheel width or mounting width (mm) | Eccentricity E (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 13,040.11 | 1 Piece(s) | 9 Day(s) or more | 178 | 320.01~485.00 | 441.5 | 100 | 100 | 130 | 130 | 130 | 65 | 35 | ||
₹ 27,451.02 | 1 Piece(s) | 9 Day(s) or more | 225 | 750.01~ | 853.5 | 115 | 115 | 165 | 165 | 150 | 100 | 60 | ||
₹ 11,285.09 | 1 Piece(s) | 9 Day(s) or more | 210 | 320.01~485.00 | 421.8 | 100 | 100 | 126 | 126 | 150 | 50 | 40 | ||
₹ 16,385.13 | 1 Piece(s) | 9 Day(s) or more | 210 | 485.01~750.00 | 470.9 | 110 | 110 | 142 | 142 | 150 | 75 | 45 | ||
₹ 14,022.27 | 1 Piece(s) | 9 Day(s) or more | 230 | 320.01~485.00 | 470.9 | 105 | 105 | 137 | 137 | 180 | 50 | 45 | ||
₹ 18,566.75 | 1 Piece(s) | 9 Day(s) or more | 235 | 485.01~750.00 | 588.6 | 110 | 110 | 147 | 147 | 180 | 65 | 45 |
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy