(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Free Wheels with Heavy-Duty Urethane Foam Wheels (UHB-g Type) - FCD Ductile Fitting (Part Number)

Free Wheels with Heavy-Duty Urethane Foam Wheels (UHB-g Type) - FCD Ductile Fitting
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      8,575₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

The hardware features a ductile construction that tough and with a long life. The wheel is made of urethane with features excellent lightness and oil resistance.

 
Part Number
UHB-G180X65
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipMounting Height
(mm)
Load Range
(daN)
Allowable Load
(daN)
Mounting Hole Pitch Longitudinal direction
(mm)
Mounting Hole Pitch Transverse Direction
(mm)
Mounting Seat Dimension A or Mounting Seat A
(mm)
Mounting Seat Dimension B or Mounting Seat B
(mm)
Wheel Outer Diameter D
(Ø)
Tire width or wheel width or mounting width
(mm)
Eccentricity E
(mm)

₹ 18,566.75

1 Piece(s) 9 Day(s) or more 235485.01~750.00588.61101101471471806545

Loading...

  1. 1

Basic Information

Caster Type Plate Type Universal Stopper (Detail) No Wheel Material Urethane Rubber
Wheel Characteristics Abrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance Fitting Material FCD-S ductile Mounting Hole Type Round hole
Load Category Heavy Load

Please check the type/dimensions/specifications of the part UHB-G180X65 in the Free Wheels with Heavy-Duty Urethane Foam Wheels (UHB-g Type) - FCD Ductile Fitting series.

Product variants

Part Number
UHB-G130X65
UHB-G150X100
UHB-G150X50
UHB-G180X75
UHB-G200X50
UHB-G200X65
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipMounting Height
(mm)
Load Range
(daN)
Allowable Load
(daN)
Mounting Hole Pitch Longitudinal direction
(mm)
Mounting Hole Pitch Transverse Direction
(mm)
Mounting Seat Dimension A or Mounting Seat A
(mm)
Mounting Seat Dimension B or Mounting Seat B
(mm)
Wheel Outer Diameter D
(Ø)
Tire width or wheel width or mounting width
(mm)
Eccentricity E
(mm)

₹ 13,040.11

1 Piece(s) 9 Day(s) or more 178320.01~485.00441.51001001301301306535

₹ 27,451.02

1 Piece(s) 9 Day(s) or more 225750.01~853.511511516516515010060

₹ 11,285.09

1 Piece(s) 9 Day(s) or more 210320.01~485.00421.81001001261261505040

₹ 22,274.29

1 Piece(s) 9 Day(s) or more 235485.01~750.00735.81301301681681807550

₹ 15,056.75

1 Piece(s) 9 Day(s) or more 255485.01~750.00519.91121121451452005050

₹ 19,794.11

1 Piece(s) 9 Day(s) or more 255485.01~750.00667.11101101421422006550