(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:30 28/7/2024 to 4:30 (IST) 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Swivel Wheel With Rubber Wheel for Heavy Loads (HB-g Type) FCD Ductile Hardware (Part Number)

Swivel Wheel With Rubber Wheel for Heavy Loads (HB-g Type) FCD Ductile Hardware
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      6,472₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

An item with general-purpose rubber wheel and ductile hardware generally used for heavy loads.

 
Part Number
HB-G150X100
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipMounting Height
(mm)
Load Range
(daN)
Allowable Load
(daN)
Mounting Hole Pitch Longitudinal direction
(mm)
Mounting Hole Pitch Transverse Direction
(mm)
Mounting Seat Dimension A or Mounting Seat A
(mm)
Mounting Seat Dimension B or Mounting Seat B
(mm)
Wheel Outer Diameter D
(Ø)
Tire width or wheel width or mounting width
(mm)
Eccentricity E
(mm)

₹ 21,427.02

1 Piece(s) 9 Day(s) or more 225485.01~750.00510.111511516516515010060

Loading...

  1. 1

Basic Information

Caster Type Plate Type Universal Stopper (Detail) No Wheel Material Natural Rubber
Wheel Characteristics Abrasion Resistance Fitting Material FCD-S ductile Mounting Hole Type Round hole
Load Category Heavy Load

Please check the type/dimensions/specifications of the part HB-G150X100 in the Swivel Wheel With Rubber Wheel for Heavy Loads (HB-g Type) FCD Ductile Hardware series.

Product variants

Part Number
HB-G100X65
HB-G130X50
HB-G130X65
HB-G150X50
HB-G150X65
HB-G150X75
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipMounting Height
(mm)
Load Range
(daN)
Allowable Load
(daN)
Mounting Hole Pitch Longitudinal direction
(mm)
Mounting Hole Pitch Transverse Direction
(mm)
Mounting Seat Dimension A or Mounting Seat A
(mm)
Mounting Seat Dimension B or Mounting Seat B
(mm)
Wheel Outer Diameter D
(Ø)
Tire width or wheel width or mounting width
(mm)
Eccentricity E
(mm)

₹ 7,642.18

1 Piece(s) 9 Day(s) or more 140140.01~220.00191.31001001301301006535

₹ 6,904.05

1 Piece(s) 9 Day(s) or more 178140.01~220.00196.295951221221305040

₹ 9,526.13

1 Piece(s) 9 Day(s) or more 178220.01~320.00245.31001001301301306535

₹ 8,851.71

1 Piece(s) 9 Day(s) or more 210220.01~320.00220.71001001261261505040

₹ 11,085.62

1 Piece(s) 9 Day(s) or more 210220.01~320.00264.91001001301301506540

₹ 12,643.80

1 Piece(s) 9 Day(s) or more 210320.01~485.00338.51101101421421507545