(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:30 28/7/2024 to 4:30 (IST) 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Speed Control MotorInduction TypeSingle Unit Motor

Speed Control MotorInduction TypeSingle Unit Motor
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      8,615₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

- Speed Control Motor, Induction Type, Single Unit Motor, MSS series from ORIENTAL MOTOR.
- This product is a compact no-contact speed control motor, with 3W and 42 mm mounting angle.
- The shape end of shaft has 2 types available, round shaft type for MSM003-003 and Pinion shaft type for MSM003-403.
- Motor lead wire includes 5 stranded wires with 300 mm length (UL style 3266, AWG24).
- The weight of the motor is 0.35 kg.

Part Number
MSM003-003
MSM003-403
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipShaft end shape

₹ 8,614.85

1 Piece(s) 13 Day(s) or more Round shaft type

₹ 8,614.85

1 Piece(s) 13 Day(s) or more Pinion shaft type

Loading...

  1. 1

Basic Information

Type Motor Unit Motor Type Speed Control Square Flange Dim. A(mm) 42
Rated Output(W) 3 Power Supply Single-phase Environment Standard
Electromagnetic Brakes, Clutches No Voltage(V) 100