(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
[Features]
・ Compact non-contact speed control unit with tachometer and speed control motor unit
・ Two types of control packs are available depending on the mounting method
・ Please use the DIN rail mounting for installation in the switchboard, and the recessed mounting for mounting on the panel for external display
・ Compact and easy to operate
・ Built-in digital tachometer, accurate rotational speed setting
Part Number |
---|
MSD560-012CU |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Type | Motor Type | Square Flange Dim. A (mm) | Rated Output (W) | Reduction Ratio | Gear Head Type | Voltage (V) | Shaft end shape | Mounting Type | Wiring | Applicable Motor Output (W) | Type |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 45,160.20 | 1 Piece(s) | 18 Day(s) or more | [Set] Motor Unit | Reversible | 90 | 60 | 3~180 | Parallel Shafts | 200 | Round shaft type | Recessed | Lead Wire type | - | Speed Control Motor Unit |
Loading...
Power Supply | Single-phase | Environment | Standard | Electromagnetic Brakes, Clutches | No |
---|
Please check the type/dimensions/specifications of the part MSD560-012CU in the Speed Control Motor Unit, MSD Series series.
Part Number |
---|
DSP501MU |
DSP502HD |
DSP502HU |
MSD560-501CD |
MSD560-501CU |
MSD560-502CD |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | Type | Motor Type | Square Flange Dim. A (mm) | Rated Output (W) | Reduction Ratio | Gear Head Type | Voltage (V) | Shaft end shape | Mounting Type | Wiring | Applicable Motor Output (W) | Type |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 22,601.69 | 1 Piece(s) | 18 Day(s) or more | Others | - | - | - | - | No | 100 | - | Recessed | - | 6, 15, 25, 40 | Speed control pack | ||
₹ 22,601.69 | 1 Piece(s) | 18 Day(s) or more | Others | - | - | - | - | No | 200 | - | DIN rail | - | 60, 90 | Speed control pack | ||
₹ 22,601.69 | 1 Piece(s) | 18 Day(s) or more | Others | - | - | - | - | No | 200 | - | Recessed | - | 60, 90 | Speed control pack | ||
₹ 44,083.33 | 1 Piece(s) | 18 Day(s) or more | [Set] Motor Unit | Induction | 90 | 60 | 3~180 | Parallel Shafts | 100 | Pinion shaft type | DIN Rail | Cable Type | - | Speed Control Motor Unit | ||
₹ 44,083.33 | 1 Piece(s) | 18 Day(s) or more | [Set] Motor Unit | Induction | 90 | 60 | 3~180 | Parallel Shafts | 100 | Pinion shaft type | Recessed | Lead Wire type | - | Speed Control Motor Unit | ||
₹ 44,538.71 | 1 Piece(s) | 18 Day(s) or more | [Set] Motor Unit | Induction | 90 | 60 | 3~180 | Parallel Shafts | 200 | Pinion shaft type | DIN Rail | Cable Type | - | Speed Control Motor Unit |
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy