(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Speed Control Motor Unit, MSD Series (Part Number)

Speed Control Motor Unit, MSD Series
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      22,602₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]
・ Compact non-contact speed control unit with tachometer and speed control motor unit
・ Two types of control packs are available depending on the mounting method
・ Please use the DIN rail mounting for installation in the switchboard, and the recessed mounting for mounting on the panel for external display
・ Compact and easy to operate
・ Built-in digital tachometer, accurate rotational speed setting

Part Number
MSD590-011CU
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipType Motor Type Square Flange Dim. A
(mm)
Rated Output
(W)
Reduction Ratio Gear Head Type Voltage
(V)
Shaft end shape Mounting Type Wiring Applicable Motor Output
(W)
Type

₹ 49,708.82

1 Piece(s) 18 Day(s) or more [Set] Motor UnitReversible90903~180Parallel Shafts100Round shaft typeRecessedLead Wire type-Speed Control Motor Unit

Loading...

  1. 1

Basic Information

Power Supply Single-phase Environment Standard Electromagnetic Brakes, Clutches No

Please check the type/dimensions/specifications of the part MSD590-011CU in the Speed Control Motor Unit, MSD Series series.

Product variants

Part Number
DSP501MU
DSP502HD
DSP502HU
MSD590-012CD
MSD590-012CU
MSD590-501CD
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipType Motor Type Square Flange Dim. A
(mm)
Rated Output
(W)
Reduction Ratio Gear Head Type Voltage
(V)
Shaft end shape Mounting Type Wiring Applicable Motor Output
(W)
Type

₹ 22,601.69

1 Piece(s) 18 Day(s) or more Others----No100-Recessed-6, 15, 25, 40Speed control pack

₹ 22,601.69

1 Piece(s) 18 Day(s) or more Others----No200-DIN rail-60, 90Speed control pack

₹ 22,601.69

1 Piece(s) 18 Day(s) or more Others----No200-Recessed-60, 90Speed control pack

₹ 50,164.24

1 Piece(s) 18 Day(s) or more [Set] Motor UnitReversible90903~180Parallel Shafts200Round shaft typeDIN RailCable Type-Speed Control Motor Unit

₹ 50,164.24

1 Piece(s) 18 Day(s) or more [Set] Motor UnitReversible90903~180Parallel Shafts200Round shaft typeRecessedLead Wire type-Speed Control Motor Unit

₹ 49,032.45

1 Piece(s) 18 Day(s) or more [Set] Motor UnitInduction90903~180Parallel Shafts100Pinion shaft typeDIN RailCable Type-Speed Control Motor Unit