(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:30 28/7/2024 to 4:30 (IST) 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Speed Control Motor Unit, MSD Series (Part Number)

Speed Control Motor Unit, MSD Series
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      22,602₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]
・ Compact non-contact speed control unit with tachometer and speed control motor unit
・ Two types of control packs are available depending on the mounting method
・ Please use the DIN rail mounting for installation in the switchboard, and the recessed mounting for mounting on the panel for external display
・ Compact and easy to operate
・ Built-in digital tachometer, accurate rotational speed setting

Part Number
MSD206-001U
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipType Motor Type Square Flange Dim. A
(mm)
Rated Output
(W)
Reduction Ratio Gear Head Type Voltage
(V)
Shaft end shape Mounting Type Wiring Applicable Motor Output
(W)
Type

₹ 30,735.95

1 Piece(s) 18 Day(s) or more [Set] Motor UnitInduction6063~180Parallel Shafts100Round shaft typeRecessedLead Wire type-Speed Control Motor Unit

Loading...

  1. 1

Basic Information

Power Supply Single-phase Environment Standard Electromagnetic Brakes, Clutches No

Please check the type/dimensions/specifications of the part MSD206-001U in the Speed Control Motor Unit, MSD Series series.

Product variants

Part Number
DSP501MU
DSP502HD
DSP502HU
MSD206-002D
MSD206-002U
MSD206-011D
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipType Motor Type Square Flange Dim. A
(mm)
Rated Output
(W)
Reduction Ratio Gear Head Type Voltage
(V)
Shaft end shape Mounting Type Wiring Applicable Motor Output
(W)
Type

₹ 22,601.69

1 Piece(s) 18 Day(s) or more Others----No100-Recessed-6, 15, 25, 40Speed control pack

₹ 22,601.69

1 Piece(s) 18 Day(s) or more Others----No200-DIN rail-60, 90Speed control pack

₹ 22,601.69

1 Piece(s) 18 Day(s) or more Others----No200-Recessed-60, 90Speed control pack

₹ 30,955.62

1 Piece(s) 18 Day(s) or more [Set] Motor UnitInduction6063~180Parallel Shafts200Round shaft typeDIN RailLead Wire type-Speed Control Motor Unit

₹ 30,955.62

1 Piece(s) 18 Day(s) or more [Set] Motor UnitInduction6063~180Parallel Shafts200Round shaft typeRecessedLead Wire type-Speed Control Motor Unit

₹ 31,135.09

1 Piece(s) 18 Day(s) or more [Set] Motor UnitReversible6063~180Parallel Shafts100Round shaft typeDIN RailLead Wire type-Speed Control Motor Unit
X
whatsapp-qr whatsapp-icon