(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Brake Pack, Single Unit

Brake Pack, Single Unit
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      12,686₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Control circuit for instant stopping that can rapidly stop induction motors, reversible motors, and motors with electromagnetic brakes.

[Features]
· Instantly stops the motor with an electronic brake.
· Has major braking power for stopping in about 0.1 seconds for an individual motor, with the overrun volume staying at 1 to 1.5 rotations or less.
· A braking current flows into the motor for about 0.4 seconds, but afterwards the motor is automatically cut off from the power supply.
· It is an electronic brake triggered by a current, so unlike a mechanical electromagnetic brake it has no parts subject to wear, which gives it long life.
· Optimal for applications such as motor inching (dimensions) operation, etc.
· SB50W power relay is not required for non-contact types.
· Has simple wire connections, which helps cut down on the number of times maintenance is needed.
· It is an electronic brake triggered by a current, so unlike a mechanical electromagnetic brake it has no parts subject to wear, which gives it long life.
· Optimal for applications such as motor inching (dimensions) operation, etc.
· SB50W power relay is not required for non-contact types.
· Has simple wire connections, which helps cut down on the number of times maintenance is needed.
· SB50W when used in combination with a motor with electromagnetic brakes, couples electronic brakes and electromagnetic brakes together, and so allows the motors to retain the load after instant braking.
· Optimal for applications that require load retention after instant braking

Part Number
SB50W
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 12,685.75

1 Piece(s) 5 Day(s) or more

Loading...

  1. 1

Basic Information

Type Others Environment Standard Electromagnetic Brakes, Clutches No
Power Input Single-phase 100-230V

Please check the type/dimensions/specifications of the part SB50W in the Brake Pack, Single Unit series.