(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
Caution
- Reversible Motor, K Series from ORIENTAL MOTOR.
- World K Series models that conform to power supply voltages in Asia are certified under the CCC System and have built-in overheat protection devices.
- A lineup that includes single-phase 100 VAC, single-phase 200 VAC, specifications as well as output power of 1 to 90 W is provided.
- A motor's life is determined by its bearing. We adopted high performance bearing grease to lubricate this important component. Life is twice as long as a conventional model.
Type | Motor Unit | Motor Type | Reversible | Square Flange Dim. A(mm) | 60 |
---|---|---|---|---|---|
Rated Output(W) | 6 | Power Supply | Single-phase | Environment | Standard |
Electromagnetic Brakes, Clutches | No | Voltage(V) | 100 | Shaft end shape | Round shaft type |
Connection type | Lead Wire |
Please check the type/dimensions/specifications of the part 2RK6A-A in the Reversible Motor, K Series series.
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy