(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
Shielded cable equipped with a half pitch connector that can be connected with the driver with one touch to the end of the cable.
Part Number |
---|
CC15D1 |
CC15D2 |
CC20D1AE |
CC20D1E |
CC20D2AE |
CC20D2E |
CC36D1AE |
CC36D1E |
CC36D2AE |
CC36D2E |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | The Number of Pins (V) | Cable Length (m) | Electromagnetic Brake | Attached cable | Cable Type | Cable characteristic | Connector Shape | Number of Bores | Type |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 5,901.82 | 1 Piece(s) | 12 Day(s) or more | - | 1 | NA | NA | Driver | Standard | - | 15 | - | ||
₹ 6,528.33 | 1 Piece(s) | 12 Day(s) or more | - | 2 | NA | NA | Driver | Standard | - | 15 | - | ||
₹ 6,639.49 | 1 Piece(s) | 37 Day(s) or more | 20 | 1 | - | - | - | - | - | - | Right angle type | ||
₹ 6,643.27 | 1 Piece(s) | 12 Day(s) or more | 20 | 1 | - | - | - | - | - | - | Straight Type | ||
₹ 7,455.13 | 1 Piece(s) | 37 Day(s) or more | 20 | 2 | - | - | - | - | - | - | Right angle type | ||
₹ 7,460.24 | 1 Piece(s) | 12 Day(s) or more | 20 | 2 | - | - | - | - | - | - | Straight Type | ||
₹ 8,130.89 | 1 Piece(s) | 5 Day(s) or more | - | 1 | NA | NA | Connection | With Shield | Right Angle | - | - | ||
₹ 8,189.33 | 1 Piece(s) | 5 Day(s) or more | - | 1 | NA | NA | Connection | With Shield | Straight | - | - | ||
₹ 8,787.76 | 1 Piece(s) | 5 Day(s) or more | - | 2 | NA | NA | Connection | With Shield | Right Angle | - | - | ||
₹ 8,747.13 | 1 Piece(s) | 5 Day(s) or more | - | 2 | NA | NA | Connection | With Shield | Straight | - | - |
Loading...
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy