(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
Caution
- Induction motor, KII series from ORIENTAL MOTOR.
- The motors were specifically designed according to the power supply voltage of each country, achieving the increase in the motor efficiency by up to 9%.
- With less heat generation and vibration of the motor, the reliability of the device has increased.
- The maximum permissible torque is up to twice as much as the conventional model.
- The gearhead lineup offers a wide range of gear ratio up to a maximum of 1/360.
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Square Flange Dim. A (mm) | Rated Output (W) | Reduction Ratio |
---|---|---|---|---|---|---|---|
₹ 15,779.91 | 1 Piece(s) | 27 Day(s) or more | 80 | 25 | 25 | ||
₹ 16,456.29 | 1 Piece(s) | 27 Day(s) or more | 80 | 25 | 60 | ||
₹ 16,456.29 | 1 Piece(s) | 27 Day(s) or more | 80 | 25 | 75 | ||
₹ 16,456.29 | 1 Piece(s) | 27 Day(s) or more | 80 | 25 | 90 | ||
₹ 16,456.29 | 1 Piece(s) | 27 Day(s) or more | 80 | 25 | 100 | ||
₹ 16,456.29 | 1 Piece(s) | 27 Day(s) or more | 80 | 25 | 120 | ||
₹ 16,456.29 | 1 Piece(s) | 28 Day(s) or more | 80 | 25 | 150 | ||
₹ 16,456.29 | 1 Piece(s) | 27 Day(s) or more | 80 | 25 | 180 | ||
₹ 20,980.76 | 1 Piece(s) | 27 Day(s) or more | 80 | 25 | 300 | ||
₹ 20,980.76 | 1 Piece(s) | 27 Day(s) or more | 80 | 25 | 360 | ||
₹ 18,723.93 | 1 Piece(s) | 27 Day(s) or more | 90 | 40 | 6 | ||
₹ 20,076.71 | 1 Piece(s) | 27 Day(s) or more | 90 | 40 | 150 | ||
₹ 27,664.38 | 1 Piece(s) | 27 Day(s) or more | 90 | 40 | 300 | ||
₹ 24,254.96 | 1 Piece(s) | 27 Day(s) or more | 90 | 60 | 5 | ||
₹ 24,254.96 | 1 Piece(s) | 27 Day(s) or more | 90 | 60 | 7.5 | ||
₹ 24,254.96 | 1 Piece(s) | 28 Day(s) or more | 90 | 60 | 9 | ||
₹ 24,254.96 | 1 Piece(s) | 27 Day(s) or more | 90 | 60 | 15 | ||
₹ 25,262.20 | 1 Piece(s) | 27 Day(s) or more | 90 | 60 | 30 | ||
₹ 25,262.20 | 1 Piece(s) | 27 Day(s) or more | 90 | 60 | 50 | ||
₹ 25,262.20 | 1 Piece(s) | 27 Day(s) or more | 90 | 60 | 60 | ||
₹ 25,262.20 | 1 Piece(s) | 27 Day(s) or more | 90 | 60 | 75 | ||
₹ 25,262.20 | 1 Piece(s) | 27 Day(s) or more | 90 | 60 | 90 | ||
₹ 25,262.20 | 1 Piece(s) | 27 Day(s) or more | 90 | 60 | 100 | ||
₹ 26,282.82 | 1 Piece(s) | 28 Day(s) or more | 90 | 60 | 120 | ||
₹ 26,282.82 | 1 Piece(s) | 27 Day(s) or more | 90 | 60 | 180 | ||
₹ 29,565.67 | 1 Piece(s) | 27 Day(s) or more | 90 | 60 | 250 | ||
₹ 29,565.67 | 1 Piece(s) | 28 Day(s) or more | 90 | 60 | 300 | ||
₹ 26,352.87 | 1 Piece(s) | 27 Day(s) or more | 90 | 90 | 6 | ||
₹ 26,352.87 | 1 Piece(s) | 27 Day(s) or more | 90 | 90 | 12.5 | ||
₹ 28,270.89 | 1 Piece(s) | 28 Day(s) or more | 90 | 90 | 36 | ||
₹ 28,270.89 | 1 Piece(s) | 27 Day(s) or more | 90 | 90 | 50 | ||
₹ 28,270.89 | 1 Piece(s) | 27 Day(s) or more | 90 | 90 | 60 | ||
₹ 29,181.67 | 1 Piece(s) | 27 Day(s) or more | 90 | 90 | 75 | ||
₹ 29,181.67 | 1 Piece(s) | 27 Day(s) or more | 90 | 90 | 90 | ||
₹ 29,181.67 | 1 Piece(s) | 27 Day(s) or more | 90 | 90 | 100 | ||
₹ 29,181.67 | 1 Piece(s) | 27 Day(s) or more | 90 | 90 | 120 | ||
₹ 29,181.67 | 1 Piece(s) | 27 Day(s) or more | 90 | 90 | 150 | ||
₹ 29,181.67 | 1 Piece(s) | 27 Day(s) or more | 90 | 90 | 180 |
Loading...
Type | Motor Combination | Motor Type | Induction | Power Supply | Three-Phase |
---|---|---|---|---|---|
Environment | Standard | Gear Head Type | Parallel Shafts | Electromagnetic Brakes, Clutches | No |
Voltage(V) | 200 / 220 / 230 | Shaft end shape | Combination Type | Connection type | Lead Wire |
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy