(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
For adjusting piping errors, absorbing displacement, dampening vibration and for responding to motion. KF flanges at both ends.
Part Number |
---|
NK2300KF/SUS316L-KF40-1800 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Tube | Inner Dia. d (Ø) | Max. Operating Pressure (MPa) | Minimum Bending Radius (mm) | Connecting Part Material | Length (mm) | Outside Diameter of without Blade (φ) | Flange Size | Plate Thickness (t) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 38,314.13 | 1 Piece(s) | 10 Day(s) or more | 10 | [Stainless Steel (SUS316)] SUS316L | 41.5 | 0.2 | 100 | [Stainless Steel] SUS316L | 1800 | 54 | KF40 | 0.25 |
Loading...
Applicable Fluid | Gas / Air | Connecting Part Type | Flange | Braid | No |
---|---|---|---|---|---|
Operating Temperature Range(°C) | -15::150 | Flange Type | KF Flange | Tube Type | CLT |
Please check the type/dimensions/specifications of the part NK2300KF/SUS316L-KF40-1800 in the NK-2300KF KF Flange Type Vacuum Flexible Hose series.
Part Number |
---|
NK2300KF/SUS304-KF10-1300 |
NK2300KF/SUS304-KF10-1400 |
NK2300KF/SUS304-KF10-1500 |
NK2300KF/SUS316L-KF40-1900 |
NK2300KF/SUS316L-KF40-2000 |
NK2300KF/SUS316L-KF40-300 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | RoHS | Tube | Inner Dia. d (Ø) | Max. Operating Pressure (MPa) | Minimum Bending Radius (mm) | Connecting Part Material | Length (mm) | Outside Diameter of without Blade (φ) | Flange Size | Plate Thickness (t) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 6,971.60 | 1 Piece(s) | 9 Day(s) or more | 10 | SUS304 | 12.5 | 0.3 | 40 | [Stainless Steel] SUS304 | 1300 | 16.5 | KF10 | 0.15 | ||
₹ 7,109.56 | 1 Piece(s) | 9 Day(s) or more | 10 | SUS304 | 12.5 | 0.3 | 40 | [Stainless Steel] SUS304 | 1400 | 16.5 | KF10 | 0.15 | ||
₹ 7,247.51 | 1 Piece(s) | 9 Day(s) or more | 10 | SUS304 | 12.5 | 0.3 | 40 | [Stainless Steel] SUS304 | 1500 | 16.5 | KF10 | 0.15 | ||
₹ 39,555.75 | 1 Piece(s) | 10 Day(s) or more | 10 | [Stainless Steel (SUS316)] SUS316L | 41.5 | 0.2 | 100 | [Stainless Steel] SUS316L | 1900 | 54 | KF40 | 0.25 | ||
₹ 40,783.96 | 1 Piece(s) | 10 Day(s) or more | 10 | [Stainless Steel (SUS316)] SUS316L | 41.5 | 0.2 | 100 | [Stainless Steel] SUS316L | 2000 | 54 | KF40 | 0.25 | ||
₹ 19,841.20 | 1 Piece(s) | 10 Day(s) or more | 10 | [Stainless Steel (SUS316)] SUS316L | 41.5 | 0.2 | 100 | [Stainless Steel] SUS316L | 300 | 54 | KF40 | 0.25 |