(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
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
NK-2300KF KF Flange Type Vacuum Flexible Hose (Part Number)

NK-2300KF KF Flange Type Vacuum Flexible Hose
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      5,551₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

For adjusting piping errors, absorbing displacement, dampening vibration and for responding to motion. KF flanges at both ends.

 
Part Number
NK2300KF/SUS316L-KF40-1100
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSTube Inner Dia. d
(Ø)
Max. Operating Pressure
(MPa)
Minimum Bending Radius
(mm)
Connecting Part Material Length
(mm)
Outside Diameter of without Blade
(φ)
Flange Size Plate Thickness
(t)

₹ 29,692.44

1 Piece(s) 10 Day(s) or more 10[Stainless Steel (SUS316)] SUS316L41.50.2100[Stainless Steel] SUS316L110054KF400.25

Loading...

  1. 1

Basic Information

Applicable Fluid Gas / Air Connecting Part Type Flange Braid No
Operating Temperature Range(°C) -15::150 Flange Type KF Flange Tube Type CLT

Please check the type/dimensions/specifications of the part NK2300KF/SUS316L-KF40-1100 in the NK-2300KF KF Flange Type Vacuum Flexible Hose series.

Product variants

Part Number
NK2300KF/SUS304-KF10-1300
NK2300KF/SUS304-KF10-1400
NK2300KF/SUS304-KF10-1500
NK2300KF/SUS316L-KF40-1200
NK2300KF/SUS316L-KF40-1300
NK2300KF/SUS316L-KF40-1400
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSTube Inner Dia. d
(Ø)
Max. Operating Pressure
(MPa)
Minimum Bending Radius
(mm)
Connecting Part Material Length
(mm)
Outside Diameter of without Blade
(φ)
Flange Size Plate Thickness
(t)

₹ 6,971.60

1 Piece(s) 9 Day(s) or more 10SUS30412.50.340[Stainless Steel] SUS304130016.5KF100.15

₹ 7,109.56

1 Piece(s) 9 Day(s) or more 10SUS30412.50.340[Stainless Steel] SUS304140016.5KF100.15

₹ 7,247.51

1 Piece(s) 9 Day(s) or more 10SUS30412.50.340[Stainless Steel] SUS304150016.5KF100.15

₹ 30,934.05

1 Piece(s) 10 Day(s) or more 10[Stainless Steel (SUS316)] SUS316L41.50.2100[Stainless Steel] SUS316L120054KF400.25

₹ 32,160.95

1 Piece(s) 10 Day(s) or more 10[Stainless Steel (SUS316)] SUS316L41.50.2100[Stainless Steel] SUS316L130054KF400.25

₹ 33,389.16

1 Piece(s) 10 Day(s) or more 10[Stainless Steel (SUS316)] SUS316L41.50.2100[Stainless Steel] SUS316L140054KF400.25
X
whatsapp-qr whatsapp-icon