(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
For adjusting piping errors, absorbing displacement, dampening vibration and for responding to motion. KF flanges at both ends.
Part Number |
---|
NK2300KF/SUS316L-KF25-600 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Tube | Inner Dia. d (Ø) | Max. Operating Pressure (MPa) | Minimum Bending Radius (mm) | Connecting Part Material | Length (mm) | Outside Diameter of without Blade (φ) | Flange Size | Plate Thickness (t) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 17,181.11 | 1 Piece(s) | 10 Day(s) or more | 10 | [Stainless Steel (SUS316)] SUS316L | 26.5 | 0.2 | 70 | [Stainless Steel] SUS316L | 600 | 36 | KF25 | 0.2 |
Loading...
Applicable Fluid | Gas / Air | Connecting Part Type | Flange | Braid | No |
---|---|---|---|---|---|
Operating Temperature Range(°C) | -15::150 | Flange Type | KF Flange | Tube Type | CLT |
Please check the type/dimensions/specifications of the part NK2300KF/SUS316L-KF25-600 in the NK-2300KF KF Flange Type Vacuum Flexible Hose series.
Part Number |
---|
NK2300KF/SUS304-KF10-1300 |
NK2300KF/SUS304-KF10-1400 |
NK2300KF/SUS304-KF10-1500 |
NK2300KF/SUS316L-KF25-700 |
NK2300KF/SUS316L-KF25-800 |
NK2300KF/SUS316L-KF25-900 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | RoHS | Tube | Inner Dia. d (Ø) | Max. Operating Pressure (MPa) | Minimum Bending Radius (mm) | Connecting Part Material | Length (mm) | Outside Diameter of without Blade (φ) | Flange Size | Plate Thickness (t) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 6,971.60 | 1 Piece(s) | 9 Day(s) or more | 10 | SUS304 | 12.5 | 0.3 | 40 | [Stainless Steel] SUS304 | 1300 | 16.5 | KF10 | 0.15 | ||
₹ 7,109.56 | 1 Piece(s) | 9 Day(s) or more | 10 | SUS304 | 12.5 | 0.3 | 40 | [Stainless Steel] SUS304 | 1400 | 16.5 | KF10 | 0.15 | ||
₹ 7,247.51 | 1 Piece(s) | 9 Day(s) or more | 10 | SUS304 | 12.5 | 0.3 | 40 | [Stainless Steel] SUS304 | 1500 | 16.5 | KF10 | 0.15 | ||
₹ 17,829.38 | 1 Piece(s) | 10 Day(s) or more | 10 | [Stainless Steel (SUS316)] SUS316L | 26.5 | 0.2 | 70 | [Stainless Steel] SUS316L | 700 | 36 | KF25 | 0.2 | ||
₹ 18,464.25 | 1 Piece(s) | 10 Day(s) or more | 10 | [Stainless Steel (SUS316)] SUS316L | 26.5 | 0.2 | 70 | [Stainless Steel] SUS316L | 800 | 36 | KF25 | 0.2 | ||
₹ 19,112.51 | 1 Piece(s) | 10 Day(s) or more | 10 | [Stainless Steel (SUS316)] SUS316L | 26.5 | 0.2 | 70 | [Stainless Steel] SUS316L | 900 | 36 | KF25 | 0.2 |
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy