(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

K Flex Couplings A Model (One-side Adapter Hub Model)

K Flex Couplings A Model (One-side Adapter Hub Model)
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      7,755₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

PDF

Japanese Only

CAD Data unavailable
My Components
My Components
Similar ProductsSimilar Products
Product DetailProduct Detail

Product Description

High torque transmission, energy saving design, large allowable misalignment, no backlash product. Recommended for pairing NC manufacturing machinery etc. with servo motors.

Part Number
A-10
A-18
A-25
A-45
A-80
A-130
A-210
A-340
A-540
A-700
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSOuter Diameter K
(Ø)
Full length A
(mm)
Allowable Torque Range
(N•m)
Max. Rotational Speed Range
(r/min)
Rated Torque
(N•m)
Allowable misalignment(Angle)
(deg)
Max. Rotational Speed
(r/min)
Allowable Misalignment(Axial Direction)
(mm)

₹ 7,755.27

1 Piece(s) 11 Day(s) or more 108152.8100~Less than 50010001~780001001200000.5

₹ 8,790.62

1 Piece(s) 11 Day(s) or more 109359.9100~Less than 50010001~780001801180000.6

₹ 10,584.07

1 Piece(s) 11 Day(s) or more 1010470100~Less than 50010001~780002501150000.7

₹ 13,135.62

1 Piece(s) 11 Day(s) or more 1012685.2100~Less than 50010001~780004501130000.9

₹ 18,378.00

1 Piece(s) 11 Day(s) or more 1014399.6500~Less than 100010001~780008000.7120000.5

₹ 25,827.71

1 Piece(s) 11 Day(s) or more 10168118.41000~Less than 500010001~7800013000.7100000.6

₹ 36,036.56

1 Piece(s) 11 Day(s) or more 101941311000~Less than 50004001~1000021000.780000.7

₹ 41,554.87

1 Piece(s) 11 Day(s) or more 10214156.41000~Less than 50004001~1000034000.775000.8

₹ 72,319.42

1 Piece(s) 11 Day(s) or more 10246182.85000~Less than 100004001~1000054000.734000.9

₹ 91,219.60

1 Piece(s) 11 Day(s) or more 10276209.25000~Less than 100004001~1000070000.731001
Part Number
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSOuter Diameter K
(Ø)
Full length A
(mm)
Allowable Torque Range
(N•m)
Max. Rotational Speed Range
(r/min)
Rated Torque
(N•m)
Allowable misalignment(Angle)
(deg)
Max. Rotational Speed
(r/min)
Allowable Misalignment(Axial Direction)
(mm)

Loading...

  1. 1

Basic Information

Type Disc Type Application Standard Properties High Torque / No Backlash
Allowable Misalignment Angular Misalignment / Axial Misalignment Body Material S45C Product Category Coupling body
Package products / single item Set
X
whatsapp-qr whatsapp-icon
Close

Comparison list