(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:30 30/6/2024 to 3:30 (IST) 1/7/2024. We apologize for the inconvenience.

K-7 coupling MD series (Part Number)

K-7 coupling MD series
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      513₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

· K-7 coupling MD series - Oldham Type.
· MD series Oldham Couplings structure Consists of three parts :2 hubs and 1 torque disc.
· Application: Robot, Various pumps, Blower, Printing machine, NC-MC machine tool and Conveyor.
· As K-7 standard specifications, 12 MD types from MD-35 to MD-160M ​​are available.
· MD series Body material is aluminum alloy.
· Torque disc material: Polyacetal resin.
· Torque discs are made of resin and do not need to be lubricated.
· Operating environment Temperature Range: -40 to 85 °C
· Assembly and replacement of intermediate torque transmission members are easy.

Part Number
MD-100
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSOuter Diameter K
(Ø)
Full length A
(mm)
Allowable Torque Range
(N•m)
Max. Rotational Speed Range
(r/min)
Body Material Rated Torque
(N•m)
Max. Rotational Speed
(r/min)
Operating Temperature Range
(°C)
Torsional Rigidity
(N·m/deg)
Package products / single item Specifications Flange (hub) size

₹ 4,471.20

1 Piece(s) 7 Day(s) or more 1010094100~Less than 5002001~4000[Steel] FC2501074000-198Set-Standard

Loading...

  1. 1

Basic Information

Type Oldham Type Application Standard Properties Vibration Absorption / Compact
Allowable Misalignment No Product Category Coupling body Buffer Material Polyacetal Resin

Please check the type/dimensions/specifications of the part MD-100 in the K-7 coupling MD series series.

Product variants

Part Number
MD-112
MD-112-T
MD-125
MD-125-T
MD-140
MD-140-T
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSOuter Diameter K
(Ø)
Full length A
(mm)
Allowable Torque Range
(N•m)
Max. Rotational Speed Range
(r/min)
Body Material Rated Torque
(N•m)
Max. Rotational Speed
(r/min)
Operating Temperature Range
(°C)
Torsional Rigidity
(N·m/deg)
Package products / single item Specifications Flange (hub) size

₹ 5,191.20

1 Piece(s) 7 Day(s) or more 10112104100~Less than 5002001~4000[Steel] FC2501374000-308Set-Standard

₹ 940.44

1 Piece(s) 7 Day(s) or more 10112---Polyacetal Resin---40~85-Transmitter ComponentThe Transmitter For MD-112-

₹ 5,534.55

1 Piece(s) 7 Day(s) or more 10125121100~Less than 5002001~4000[Steel] FC2501574000-420Set-Standard

₹ 1,271.25

1 Piece(s) 7 Day(s) or more 10125---Polyacetal Resin---40~85-Transmitter ComponentThe Transmitter For MD-125-

₹ 7,700.35

1 Piece(s) 7 Day(s) or more 10140146100~Less than 5002001~4000[Steel] FC2501884000-559Set-Standard

₹ 1,685.13

1 Piece(s) 7 Day(s) or more 10140---Polyacetal Resin---40~85-Transmitter ComponentThe Transmitter For MD-140-