(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

K-7 Coupling SD Series (Part Number)

K-7 Coupling SD Series
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      498₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Compact, high-performance eccentricity absorbing, non-reactive force product with no backlash. Widely used in robots, medical equipment, packaging machinery, and machine tools etc.

Part Number
SD-17C-03-03
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSShaft Bore Dia. (machined) D1
(Ø)
Shaft Bore Dia. (machined) D2
(Ø)
Outer Diameter K
(Ø)
Full length A
(mm)
Allowable Torque Range
(N•m)
Properties Max. Rotational Speed Range
(r/min)
Body Material Rated Torque
(N•m)
Max. Rotational Speed
(r/min)
Operating Temperature Range
(°C)
Type Torsional Rigidity
(N·m/deg)
Package products / single item

₹ 2,981.67

1 Piece(s) 7 Day(s) or more 103317.524.91.0~Less than 3.0No Backlash / Low Inertia Moment / Vibration Absorption / Compact10001~78000Aluminum Alloy1.7615000-Clamp119Set

Loading...

  1. 1

Basic Information

Type Oldham Type Application Standard Allowable Misalignment No
Product Category Coupling body Buffer Material Polyacetal Resin

Please check the type/dimensions/specifications of the part SD-17C-03-03 in the K-7 Coupling SD Series series.

Product variants

Part Number
SD-17-T
SD-17C-03-04
SD-17C-03-05
SD-17C-03-06
SD-17C-03-06.35
SD-17C-03-07
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSShaft Bore Dia. (machined) D1
(Ø)
Shaft Bore Dia. (machined) D2
(Ø)
Outer Diameter K
(Ø)
Full length A
(mm)
Allowable Torque Range
(N•m)
Properties Max. Rotational Speed Range
(r/min)
Body Material Rated Torque
(N•m)
Max. Rotational Speed
(r/min)
Operating Temperature Range
(°C)
Type Torsional Rigidity
(N·m/deg)
Package products / single item

₹ 498.44

1 Piece(s) 7 Day(s) or more 10--17.5----Polyacetal Resin---40~85--Transmitter Component

₹ 2,981.67

1 Piece(s) 7 Day(s) or more 103417.524.91.0~Less than 3.0Low Inertia Moment / No Backlash / Compact / Vibration Absorption10001~78000Aluminum Alloy1.7615000-Clamp119Set

₹ 2,981.67

1 Piece(s) 7 Day(s) or more 103517.524.91.0~Less than 3.0Low Inertia Moment / No Backlash / Compact / Vibration Absorption10001~78000Aluminum Alloy1.7615000-Clamp119Set

₹ 2,981.67

1 Piece(s) 7 Day(s) or more 103617.524.91.0~Less than 3.0Low Inertia Moment / No Backlash / Compact / Vibration Absorption10001~78000Aluminum Alloy1.7615000-Clamp119Set

₹ 2,981.67

1 Piece(s) 7 Day(s) or more 1036.3517.524.91.0~Less than 3.0Low Inertia Moment / No Backlash / Compact / Vibration Absorption10001~78000Aluminum Alloy1.7615000-Clamp119Set

₹ 2,981.67

1 Piece(s) 7 Day(s) or more 103717.524.91.0~Less than 3.0Low Inertia Moment / No Backlash / Compact / Vibration Absorption10001~78000Aluminum Alloy1.7615000-Clamp119Set