(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Chukoh Flow Glass Cloth Adhesive Tape ACH-5001FR

Chukoh Flow Glass Cloth Adhesive Tape ACH-5001FR

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of ACH-5001-FR-0.2-100-10M

  • Product Type
    Adhesive Tape
  • Width(mm)
    100
  • Length(m)
    10
  • Nominal thickness(mm)
    0.20
  • Maximum Operating Temperature(°C)
    200
  • Amount Of Content
    1 Roll
Part Number
ACH-5001-FR-0.2-100-10M
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

₹ 5,027.85

1 Piece(s) 5 Day(s) or more 1 Roll

Basic Specifications

  • Product Type
    Adhesive Tape
  • Width(mm)
    100
  • Length(m)
    10
  • Nominal thickness(mm)
    0.20
  • Maximum Operating Temperature(°C)
    200
  • Amount Of Content
    1 Roll

Product Description

Fluororesin tape and seal tape of glass cloth with excellent mechanical strength.
[Features]
· Excellent flexibility and heat resistance, and can be used for insulation or binding at high temperatures.
[Applications]
· Insulation of electrical parts.
· For temporary fixing and protection under high temperature conditions.

Specifications of ACH-5001-FR-0.2-100-10M

  • Product Type
    Adhesive Tape
  • Width(mm)
    100
  • Length(m)
    10
  • Nominal thickness(mm)
    0.20
  • Maximum Operating Temperature(°C)
    200
  • Amount Of Content
    1 Roll
Part Number
ACH-5001-FR-0.2-100-10M
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

₹ 5,027.85

1 Piece(s) 5 Day(s) or more 1 Roll

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1